Publish your products
Thesi - Seating with Tablet for Classroom
Thesi - Seating with Tablet for Classroom
Thesi - Seating with Tablet for Classroom
    Ares Line

    Thesi - Seating with Tablet for Classroom

    3.9 out of 5 stars3.9(7 reviews)

    Thesi is an integrated system of tables and chairs that optimizes available space by pairing a large table with comfortable seats. Each chair includes a hinged armrest equipped with a mechanism that allows it to be rotated and then return automatically to its original position. This solution allows for easy movement through the aisles without disturbing those who are already seated.

    Specification
    • THESI SYSTEM

      Structure
      • Inspectable tubular steel leg, welded to a deep-drawn pressed sheet steel foot with three holes for floor fastening
      • Jointed arm, with automatic return to rest position, made of die-cast aluminium with seat attachment cone made of turned steel
      • Jointed arm attachment plate in sheet steel
      • Scratch-proof epoxy powder-coating in grey G1
      • White galvanized screws and self-locking nuts

      Frontal Panel
      • Front panel for use with standard cable ducts (not inspectable) made from scratch-resistant epoxy powder-coated sheet steel in G1 grey.

      Evo Frontal Panel
      • Evo frontal panel for cable ducts (fully inspectable) made from epoxy powder-coated sheet steel in grey G1 with front cover in grey extruded aluminium, lateral closures or junction details in black PP.

      Table (2 seats)
      • Writing table made of 30mm particle board covered with natural beech L1 laminate on both sides and ABS edged on all four sides.
      • Table fixing plate made of grey G1 scratch-resistant epoxy powder-coated sheet steel.

      Options Table
      • Table covering in laminate alpine beech L2, grey L3, black L5, anthracite L6 and white L7
      • Central hole pattern on the table for Top Access insertion or lateral hole pattern for insertion of cable bushing with a diameter of 60mm

      Master Seat
      • Beech plywood monocoque. Painted with water-based paint with natural F1 finish.

      Pad Seat
      • Beech plywood monocoque. Painted with water-based paint with natural F1 finish. Seat/backrest counter panels made of beech plywood with self-extinguishing polyurethane foam padding, fire reaction class 1 IM. Fabric or eco-friendly leather covering.

      Soft Seat
      • monocoque with internal structure in tubular steel and padding in cold-moulded, CFC-free self-extinguishing polyurethane foam, with fire reaction class 1 IM. Fabric or eco-friendly covering.

      Plastic Seat
      • Monocoque entirely made of class 1 fireproof polypropylene in white C01 and silk grey C07.

      General Options
      • Inter-row bars to avoid fixing to floor. The bars allow for the passage of electrical or data network cables. Made of folded sheet steel and painted with scratch-resistant epoxy powder in G1 grey. The sides are bevelled to allow easy passage between rows for people with disabilities.

      seats, seating with tablet, classroom, community, school, university, training rooms

    Technical specification
    • Unique ref.Thesi
    • Product familyChairs
    • Product groupThesi
    • TypeObject (single object)
    • Date of publishing2020-07-22
    • Edition number1
    • Height (mm)740
    • Width (mm)1340
    • Depth (mm)700
    Related
    • Material mainMetal
    • Material secondaryWood
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryFurniture - Easy Chairs
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_21
    • Uniclass 2015 DescriptionDesks, tables and worktops
    • CSI MasterFormat 2014 Code12 59 23
    • CSI MasterFormat 2014 TitleDesk System Furniture
    • OmniClass Number23-21 11 11 23
    • OmniClass TitleCommercial Desks
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe