Set your location and language to prioritise localised information. Continue
Octopus Tavolo
ARFLEX

Octopus Tavolo

The shape is inspired by the sea creatures, statuesque and sinuous, with tentacles to support the top. It seems to be an improvised table, with a light and minimal look, where the thin stands, apparently posed in a casual way, oppose themselves to the rigour of the round plate. It is a table out of the schemes, that can be placed in any living space, as an element to be combined with other classical design pieces. Structure in lacquered metal, top in black Marquinia or white Carrara marble, in the same colour of the structure
Technical specification
  • Unique ref.OctopusTavolo
  • Product familyFurniture
  • Product groupTables
  • TypeObject (single object)
  • Date of publishing2014-09-19
  • Edition number1
  • Height (mm)730
  • Width (mm)730
  • Depth (mm)730
Related
  • Material mainSteel
  • Material secondaryMarble
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_21
  • Uniclass 2015 DescriptionDesks, tables and worktops
  • CSI MasterFormat 2014 Code12 58 19
  • CSI MasterFormat 2014 TitleDining Tables and Chairs
  • OmniClass Number23-21 23 15
  • OmniClass TitleResidential Tables
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings