Publish your products
Heat pump water heater - NUOS-SPLIT
Ariston

Heat pump water heater - NUOS-SPLIT

4.5 out of 5 stars4.5(11 reviews)

NUOS SPLIT is an heat pump water heater with an external and an internal unit. This is a flexible and an efficient solution, as the space occupied by the internal unit is reduced and a super silent functioning is granted.

There are two sizes available:

  • NUOS SPLIT 80 WH (80lt capacity)
  • NUOS SPLIT 110 WH (110lt capacity)
Specification
  • • Operating range in heat pump mode with air temperatures from -5 to 42°C
    • Environmentally friendly gas R134A makes it possible to achieve water temperatures up to 62°C in heat pump mode
    • Condenser is wrapped around the boiler (not immersed in water)
    Low noise emissions (outdoor unit)
    Titanium enamelled steel boiler
    Integrated electrical heating elements
    Active anode (protech) + magnesium anode
    • LCD Display
    • Modes: green, auto, boost, boost 2, voyage and antilegionella modes withdrawal time setting
    • Tank intended for indoor installation

Technical specification
  • Unique ref.NUOS-SPLIT
  • Product familyWater Heaters
  • Product groupHeat Pump Water Heater
  • TypeObject (single object)
  • Date of publishing2021-01-08
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • IFC classificationElectric Heater
  • ETIM CodeEC000393
  • ETIM NameHot water heat pump
  • UNSPSC nameDomestic water heaters
  • UNSPSC code40101825
  • Uniclass 2015 CodePr_60_60_96
  • Uniclass 2015 DescriptionWater heaters
  • CSI MasterFormat 2014 Code22 33 00
  • CSI MasterFormat 2014 TitleElectric Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters
  • CSI UniFormat II CodeD2020
  • CSI UniFormat II TitleDomestic Water Distribution

Region availability

Europe
Albania
Andorra
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Estonia
Faroe Islands
Gibraltar
Greece
Guernsey
Hungary
Isle of Man
Italy
Jersey
Latvia
Lithuania
Malta
Monaco
Montenegro
North Macedonia
Poland
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Ukraine
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit