Publish your products
Arizona Tile Emperador Light 4x4 Inch Tumbled Marble Tile

Arizona Tile Emperador Light 4x4 Inch Tumbled Marble Tile

Arizona Tile Tumbled Marble, 4-by-4-Inch Tiles, Emperador Light, Includes 10 Square Feet. Tumbled stones are as wonderfully unpredictable and unique as nature itself, adding charm and distinct personality to spaces small and large, indoor or outdoor, casual and extravagant. Tumbled stones are can be installed in any of the following applications: commercial, residential, interior, exterior, floors, walls, backsplashes, fireplaces, tub surrounds, showers, and vanities. It will be normal to see white crystals and veins that are concentrations of white and clear calcite in this marble. It is a common characteristic for this stone to have voids in the raw material. Before it reaches the polishing stages, these voids are filled with a polyester resin. This does not affect the durability, maintenance or beauty of the stone. As a natural stone product it is recommended that it be sealed to extend its longevity. Due to the nature of the tumbled finish, a stone-enhancing sealer will help to accentuate the natural colors in the stone that may be subdued after going through the tumbling process. 

As Featured on Amazon.com

Specification
  • Item Weight: 53.3 pounds
    Package Dimensions: 20.5 x 10.8 x 4.8 in.
    Item model number: EMPERADOR LIGHT (TURKISH) TUMBLED
    Size: 4-by-4-Inch
    Color: Emperador Light
    Style: Tumbled Stone
    Material: Marble
    Item Package Quantity: 1

Technical specification
  • Unique ref.Arizona-Tile-Emperador-Light-4x4-Inch-Tumbled-Marble-Tile
  • Product familyBuilding Materials
  • Product groupTile
  • TypeDocumentation (information only)
  • Date of publishing2019-03-25
  • Edition number1
Related
  • Material mainMarble
  • Designed inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Tile
  • UNSPSC nameFinishing materials and products
  • UNSPSC code301519
  • CSI MasterFormat 2014 Code09 30 33
  • CSI MasterFormat 2014 TitleStone Tiling
  • OmniClass Number23-15 15 13
  • OmniClass TitleWall Tiles

Region availability

North America
United States