Publish your products
Citadel Plus
Citadel Plus
Citadel Plus
    Arjo

    Citadel Plus

    4.8 out of 5 stars4.8(25 reviews)
    The Citadel™ Plus Bariatric bed is for bariatric population. Maintaining patient dignity is vitally important for caregivers. This is especially so for patients of size who dislike the extra attention and perceived stigma associated with use of specialist bariatric equipment while in the hospital. As healthcare facilities treat a rising number of plus size patients, the need for specialist products and care processes has become increasingly necessary. Citadel Plus is a purpose built bariatric bed, designed to deliver value, and safe dignified care for plus size patients and their caregivers. Built on the same universal medical bed platform as other Arjo hospital beds, Citadel Plus benefits from consistent use of technology, user interfaces and accessories which helps reduce training and service requirements for staff, and increases economies of scale and value to healthcare facilities. As the aesthetics are visually consistent with other Arjo beds used in the care environment, Citadel Plus is difficult to distinguish as a bariatric product to help preserve patient dignity while delivering the functionality required to manage patients weighing up to 454 kg (1000 lbs). With features such as variable bed width expansion designed to comfortably accommodate different size patients and Power Drive* helping to reduce both effort required and risk of injury when bed and patient transport are necessary, Citadel Plus provides a great solution for the heart of a bariatric care program. Citadel™ Plus Bariatric bed features and benefits Power Drive*   Citadel Plus bariatric bed power drive facilitates one person transport of patients weighing up to 454 kg (1000 lbs) depending on hospital protocol. VariZone Patient Movement and Exit Detection This state-of-the-art technology can help alert caregivers to unplanned patient egress from the bed. With a choice of ten settings, alert sensitivity can be altered to suit patient and caregiver requirement. AES (Anti-Entrapment System) AES detects obstructions under the sleep deck during bed articulation and stops the downward movement of the medical bed to help prevent injury to a person or damage to other equipment. Variable Width and Length  Citadel Plus bariatric bed incorporates 3 width expansion options from 86.4cm (34 in) to 121.9cm (48 in). Variable width and length provides flexibility to accommodate different size patients and enables easier access through doorways and in elevators during transport. Width adjustment is always available even during power outages. SafeSet* Provides visual alerts on 4 bed safety conditions to help staff provide a safe environment especially for those patients identified at risk from falls:   side rail position brake status hospital bed height if VariZone is armed   Integrated weigh scale Easy to use weigh scale weighs up to 454kg (+/- 500g). The Auto-Compensation feature allows objects to be added or removed without impacting the patient’s weight reading. Patient weight is visually displayed for 10 seconds only to help protect patient dignity. Head of bed angle indicator Digital head of bed angle indicator provides clear information to assist caregivers in appropriate patient positioning. Automatic pause at 30 degree head elevation helps remind caregivers when this important angle has been reached. One Button Chair Position The Citadel Plus can be articulated into a chair position lowering the legs and abdomen to help improve patient comfort. AtmosAir™ Plus*   Designed specifically for Citadel Plus, the surface helps provide skin protection for plus size patients. The pressure redistribution surface uses Self Adjusting Technology™ to automatically adjust cushion pressures in response to patient movement.   Sloped heel section with visco-elastic foam helps transfer weight off the vulnerable heel area Mattress size can be adjusted from 86.4 cm (34 in) to 121.9 cm (48 in) wide and from 202 cm (80 in) to 224 cm (88 in) in length. This provides an appropriate sized surface to accommodate  patient need. Durable, waterproof, moisture vapour permeable cover with multidirectional stretch to help reduce skin shear and friction.   Skin IQ® 1000*   Microclimate Manager (MCM) provides a simple, effective solution for managing the skin microclimate of bariatric patients weighing up to 454kg (1000 lbs). An optional single patient use powered mattress cover that utilises state of the art Negative Air Flow Technology™ to assist in managing the moisture, heat and humidity (microclimate) of the patient’s skin. Skin IQ 1000 can be used with a suitable bariatric pressure redistribution surface to help prevent and treat pressure injury.
    Specification
    • Safe Working Load: 522 kg - Built-in electronic weighing scale - accurate to ±500 g, Integrated resident/patient bed exit alarm, Integrated under-bed anti-entrapment system, Digital angle display of backrest, Battery back-up, Underbed light, Electric auto CPR functio, plus dual sided manual CPR levers, Built-in bed extension with mattress retainer, Function lock-outs, Width extension, EMR option, Nurse Call Option ALL available on the Citadel Plus Bariatric Hospital Bed

      Technical Information

      Safe working load 522 kg (1150 lb)

      Maximum patient weight 454 kg (1000 lb)

      Product weight (approx.) with Power Drive 360 kg (793 lb)

      Product weight (approx.) without Power Drive

      306 kg (675 lb)

      Audible noise <35dB approx.

      Safety standards USA / Canada

      ANSI/AAMI ES60601-1-2005

      CAN/CSA C22.2 No. 60601-1:08

      Other safety standards

      IEC 60601-1:2012 &

      IEC 60601-2-52:2009

      Liquid ingress protection

      IPX4

      Backup battery

      2 x 12 V series connected, sealed,

      rechargeable lead/acid gel, 26Ah

      Patient weighing system

      Minimum verification interval (scale division) 500 g or 1 lb

      Minimum capacity 10 kg (22 lb)

      Maximum capacity 522 kg (1150 lb)

      Overall bed length:

      Position 1: 230 cm (90.5 in)

      Position 2 : 240 cm (94.5 in) Position 3: 250 cm (98.5 in)

      In-bed length:

      Position 1: 202 cm (80 in)

      Position 2: 214 cm (84 in)

      Position 3: 224 cm (88 in)

      Overall width:

      Position 1: 103 cm (40.6 in)

      Position 3: 134 cm (52.6 in)

      Mattress length:

      Position 1: 202 cm (80 in)

      Position 2: 214 cm (84 in)

      Position 3: 224 cm (88 in)

      Mattress width:

      Position 1: 86.4 cm (34 in)

      Position 2: 104.1 cm (41 in)

      Position 3: 121.9 cm (48 in)

      Mattress depth:

      15 - 20.5 cm (6 - 8 in)

      Height of deck (center of seat section to floor)

      With 150 mm (5.9 in) castors

      36 cm to 80 cm (14.1 to 31.5 in) Flat Deck Sheets

      Head down tilt angle

      12º min.

      Foot down tilt angle

      12º min.

    Technical specification
    • Unique ref.Citadel-Plus
    • Product familyPatient Bed
    • Product groupBeds and furnitures
    • TypeObject (single object)
    • Date of publishing2019-11-01
    • Edition number1
    • Height (mm)360
    • Width (mm)1030
    • Depth (mm)2040
    Related
    • Material mainSteel
    • Material secondaryPolypropylene
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)306
    Classification
    • BIMobject CategoryMedical - All
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 54 00
    • CSI MasterFormat 2014 TitleHospitality Furniture
    • OmniClass Number23-21 11 00
    • OmniClass TitleCommercial Furniture

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Taiwan
    Saint Helena
    Serbia
    Tajikistan
    São Tomé and Príncipe
    Slovakia
    Thailand
    Senegal
    Slovenia
    Türkiye
    Seychelles
    Spain
    Turkmenistan
    Sierra Leone
    Svalbard and Jan Mayen
    United Arab Emirates
    Somalia
    Sweden
    Uzbekistan
    South Africa
    Switzerland
    Vietnam
    South Sudan
    Ukraine
    Yemen
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe

    Similar products