Publish your products
Tornado
Tornado
    Arjo

    Tornado

    Tornado® Flusher Disinfector, Bedpanwasher Tornado is a high-powered flusher-disinfector with a wide range of standard and optional features to meet your infection control needs. Tornado’s automated operation features are designed to help reduce the risk of cross-contamination while delivering highly effective cleaning and disinfection results. Support touch-free operation routines with an optional IR sensor or foot pedal to open the door. The disinfection phase can be controlled by time and temperature, or by the chosen A₀ value, while the Pipe System Disinfection (PSD) feature disinfects the entire pipe and nozzle system at the end of each cycle. Tornado also offers the option to record or track disinfection records via printer or USB, and consumes exceptionally low amounts of water, energy and chemicals per cycle**, thereby reducing operating costs as well as the overall impact on the environment.
    Specification
    • “Equipment specifically built to empty, wash, rinse, thermally disinfect and cool bedpans and urinals                                                                                                                                                                                                                                                                                                                                                 The Tornado™ system comprises of a series of high pressure water cycles delivered through strategically located fixed and rotating nozzles, followed by a steam phase. 

      Key features
      Easy to use - simply load, close and activate programme.
      A flexible design - choice of polymeric material or stainless steel for outer casing.
      9+2 - system includes nine fixed and two rotating nozzles to meet the highest cleaning requirements.
      Pipe System Disinfection (PSD) provides rapid disinfection through all fixed and rotating nozzles, disinfecting the entire pipe and nozzle system with every cycle.
      Smooth, hygienic chamber means no folds or pockets.
      Safe and rapid thermal disinfection of the goods with the steam transported into the chamber through all pipes and nozzles.
      Meets and exceeds the stringent cleaning and disinfection requirements of EN ISO15883 (CAN/CSA Z15883).
      Drying/cooling fan for rapid and hygienic dry and cooling of recepticles with HEPA filtered (H13) air.
      Deep-drawn stainless steel chamber without welded joints.
      Read out display provides the user with all information needed for operation and control.
      Remaining time displayed in an easy-to-follow cycle sequence.
      Ao value and control.
      Three programmes available: economy, normal and intensive, with 22 additional programmes available upon request.
      Optional automatic door function.
      Locking system during cycle, securing staff safety and ensuring a complete cleaning and disinfection process.
      Optional process records, via printer or USB.
      Environmentally friendly - low consumption of water and energy, recyclable material.
      Wide range of holders available for different receptacles.
      Lockable storage for detergent containers.
      Easy maintenance and service.“”
       

      Tornado - TECHNICAL DATA          
      UTILITY REQUIREMENTS          
      Utility Unit connection Supply Pressure requirements   Flow
      requirements   Comments  
      Cold Water (CW)   15 mm (G1/2") 100-800 kPa (1-8 bar, 14-116 PSi)   20 L/min   See notes 1 and 3 
      Hot Water (HW)  15 mm (G1/2")  100-800 kPa (1-8 bar, 14-116 PSi)    20 L/min    See notes 2 and 3 
      Drain (D)    Ø90 alt. Ø 110mm Not Applicable  Peak 1 L/sec  See notes 3 and 4
      Electrical (equipped with internal steam generator)           
      Voltage    Recommended service disconnect       Full load, Amps    See notes 5 and 6 
      L1, 230 VAC, 1N+PE, 50 Hz     Max. 3,0 kW, 1x Fuse C 16 A     13 A   
       L2, 230VAC, 3+PE, 50Hz     Max. 3,75 kW, 3x Fuse C 16 A     12 A   
        L3, 380-400VAC, 3N+PE, 50 HzA     Max. 3,75 kW, 3x Fuse C 10     9 A    
       L5, 240 VAC, 2+PE, 60 Hz     Max .3,3 kW, 2 x Fuse C 15 A     15 A    
       L6, 240VAC, 3+PE, 60 Hz      Max. 3,75 kW, 3x Fuse C 15 A    13 A   
       L9, 208 VAC, 2+PE, 60 Hz     Max. 3,0 kW, 2x Fuse C 15 A     14 A   
       L10, 208VAC, 3+PE, 60 Hz     Max. 3,75 kW, 3x Fuse C 15 A     13 A   
       L14, 200 VAC, 2+PE, 50 Hz      Max .3,0 kW, 2x Fuse C 16 A    15 A   
       L15, 200VAC, 3+PE, 50 Hz      Max. 3,75 kW, 3 x Fuse C 16 A    14 A   
       L18, 200 VAC, 2+PE, 60 Hz      Max. 3,0 kW, 2x Fuse C 16 A    15 A   
       L19, 200VAC, 3+PE, 60 Hz      Max. 3,75 kW, 3x Fuse C 16 A    15 A   
       L22, 230 VAC, 1N+PE, 60 Hz     Max. 3,0 kW, 1x Fuse C 16 A     13 A   
       L24, 380-400VAC, 3N+PE, 60 Hz      Max. 3,75 kW, 3x Fuse C 10 A    10 A   
       L28, 240 VAC, 1N+PE, 50 Hz      Max. 3,3 kW, 1x Fuse C 16 A    13,6 A   
       L30, 415VAC, 3N+PE, 50 Hz     Max. 3,75 kW, 3x Fuse C 10 A     9 A   
       OPERATING CONDITIONS       
       Room temperature     5-40°C (41-104F)       
       Air humidity     < 80% at 31°C (87° F)       
       Max surface temperature    40° C (104°F)       
      Water consumption          
       Economy program    11 liter ± 10 %*     
       * if option cooling/drying fan is selected for the cooling phase. If internal cooling is selected, additionally 3 liters ± 1 liter will be added to the stated consumption.

       Normal program    18 liter ± 10 %*  
       Intensive program    25 liter ± 10 %*  
      Chamber size and volume          
      Stainless steel 565x410x290, 67 liter          
      Noise level          
      Octave band(Hz)      

       125  250  500 1000   2000  4000  8000  LwA  LwAFmax The sound power level as
      linear octave band levels are
      presented as A-leveled sound
      power level, both LwA and
      LwAFmax. 
      Correction (Kok)      57  61 58  55    53 48    47  61  75
      Estimated LpA levels for Tornado located in a 70 m³ room, db ref 20 μPa.          
      Type of room     Description    Operator location *    3 m from washer  The calculated sound power
      levels are different LpA levels in
      different types of rooms. With
      bigger room volume the noise
      level is reduced and vice versa.
      Here are three examples of
      expected LpA levels.
      * See Note 7       
      Hard     All walls from concrete etc no
      absorbing elements.    60   60 
      Normal    Some sound
      absorbing elements
      like furniture and
      textiles.     56   55 
      Subdued    Some absorbing
      elements in ceiling
      and textiles.    53   51  
      Outer dimensions          
         Freestanding         See installation drawing in subsection
      installation.
              
       Width    450 mm (17" 11/16)      
       Depth    580 mm (22" 3/4)      
       Height    1320 mm (51" 7/8)      
       Weight    100 kg/220 lb       
      Notes

      1) Cold water recommended quality = potable water accordingly to WHO guidelines, temp. <20°C (<68°F).

      2) Hot water recommended quality = potable water accordingly to WHO guidelines, temp. 45-60°C (113-140°F).

      3) It shall be the Customers responsibility to eliminate water hammer conditions if they occur in the service piping.

      4) It shall be the Customers responsibility to provide a properly sixed and located drainage system in accordance with the national

      plumbing code. Consider that other equipment is tied to drain to eliminate slow drainage or backup.

      5) It shall be the Customers responsibility to complete all electrical connections using properly sized wiring in accordance with the

      national electrical code.

      6) It shall be the Customers responsibility to install an approved a fused disconnect switch accordingly to national code in all electrical

      supply lines at the washer disinfector location.

      7) LpA levels are measured to EN ISO 3747:2000, 1 meter in front of the washer and 1,5 meter above the floor level.

      Systems Available
      Freestanding with or without automatic door. 
      Accessories
      Arjo bedpan with lid.
      Drainage floor, Ø 3 ½ and Ø 4 1/4" (90 and 110 mm).
      Drainage wall, , Ø 3 ½ and Ø 4 1/4" (90 and 110 mm).
      Valves and filter.
      Arjo Clean Flusher Detergent, 5L canister.
      Arjo Clean Flusher Rinse, 5L canister.“”                                                      ”

    Technical specification
    • Unique ref.Tornado
    • Product familyBed pan washer
    • Product groupDisinfection
    • TypeObject (single object)
    • Date of publishing2019-11-01
    • Edition number1
    • Height (mm)1320
    • Width (mm)580
    • Depth (mm)450
    Related
    • Material mainStainless steel
    • Material secondaryPolymer
    • Designed inSweden
    • Manufactured inPoland
    • Weight Net (Kg)100
    Classification
    • BIMobject CategoryMedical - All
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 54 00
    • CSI MasterFormat 2014 TitleHospitality Furniture
    • OmniClass Number23-21 11 00
    • OmniClass TitleCommercial Furniture

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Taiwan
    Saint Helena
    Serbia
    Tajikistan
    São Tomé and Príncipe
    Slovakia
    Thailand
    Senegal
    Slovenia
    Türkiye
    Seychelles
    Spain
    Turkmenistan
    Sierra Leone
    Svalbard and Jan Mayen
    United Arab Emirates
    Somalia
    Sweden
    Uzbekistan
    South Africa
    Switzerland
    Vietnam
    South Sudan
    Ukraine
    Yemen
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit