Armatherm™ 500 Series Structural Thermal Break Material US

Armatherm™ 500 (Thermal Insulation Material - TIM)

Reducing heat flow within a building’s thermal envelope reduces energy consumption as well as potential condensation issues. Armatherm™ 500 thermal break material (TIM) significantly reduces energy lost from thermal bridging in building envelope connections.

Armatherm™ 500 structural thermal break material is a high strength, thermoset polyurethane manufactured in several densities. Armatherm™ 500 is able to transfer a wide range of structural loads with a range from 20 psi – 4000 psi. This wide load range enables designs to keep deflection and creep at a minimum in thermal break connections.

Armatherm™ 500 has R values as high as 3.8 per inch which is superior to the properties of aerated concrete and wood blocking.

Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

North America South America
Antigua and Barbuda
Argentina
Anguilla
Bolivia
Aruba
Brazil
Barbados
Chile
Saint-Barthélemy
Colombia
Bermuda
Ecuador
Caribbean Netherlands
Falkland Islands (Islas Malvinas)
The Bahamas
French Guiana
Belize
Guyana
Canada
Peru
Costa Rica
Paraguay
Cuba
Suriname
Curaçao
Uruguay
Dominica
Venezuela
Dominican Republic
Grenada
Greenland
Guadeloupe
Guatemala
Honduras
Haiti
Jamaica
Saint Kitts and Nevis
Cayman Islands
Saint Lucia
Collectivity of Saint Martin
Martinique
Montserrat
Mexico
Nicaragua
Panama
Saint Pierre and Miquelon
Puerto Rico
El Salvador
Sint Maarten
Turks and Caicos Islands
Trinidad and Tobago
United States
Saint Vincent and the Grenadines
British Virgin Islands
U.S. Virgin Islands