Armatherm™ 500 - Column Base
Reducing heat flow within a building’s thermal envelope reduces energy consumption as well as potential condensation issues. Armatherm™ 500 thermal break material (TIM) significantly reduces energy lost from thermal bridging in building envelope connections.
Armatherm™ 500 structural thermal break material is a high density, thermoset polyurethane manufactured in several densities.
Armatherm™ 500 thermal break material can support high loads and has a selection of four grades of material with different compressive strength capabilities.
The Armatherm™ 500 thermal insulation blocks have very limited creep under load, plus they do not absorb water because of their closed cell structure. Therefore, energy lost via thermal bridging is reduced within building envelope connections. Heat flow, energy consumption and potentially dangerous condensation issues are all minimised as a result.
The standard thicknesses Armatherm™ 500 is available in are 5mm, 10mm, 12mm, 15mm, 20mm, 25mm, 50mm. Furthermore, the high density, polyurethane material sheets can be layered or customised with ease to achieve the desired U value and thickness specifications. It is extremely dynamic and can be used across the building, wherever features a penetration or transition exit through a building envelope. It can be cut and drilled on site easily, where a thermal bridge occurs, if necessary. Armatherm™500-320 and Armatherm ™500-490 are the most common specifications.
Not only is Armatherm™500 the ideal solution to prevent thermal bridging in buildings to reduce heat loss, it is also suitable for cold storage facilities to prevent the subgrade from freezing. This is necessary for frozen food storage, Armatherm™500 sits directly under the column base to prevent the transfer of cold temperatures into the ground.
Column Base Thermal Bridging Solution
Internal steel columns traditionally extend through the building envelope floor slab and insulation at their base. In low temperature buildings such as freezer rooms and cold storage facilities, this creates a thermal bridge and point transmittance (heat loss) at the steel column base. This is also the case for exterior columns which support floors or roof overhangs. The column to roof connection interrupts the continuous insulation creating heat loss due to thermal bridging.
Region availability
| Europe | Asia | Africa | Oceania |
|---|---|---|---|
Åland Islands | Afghanistan | Algeria | American Samoa |
Albania | Armenia | Angola | Australia |
Andorra | Azerbaijan | Benin | Cook Islands |
Austria | Bahrain | Botswana | Federated States of Micronesia |
Belarus | Bangladesh | Burkina Faso | Fiji |
Belgium | Bhutan | Burundi | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | Cameroon | Guam |
Bulgaria | Brunei | Cape Verde | Kiribati |
Croatia | Cambodia | Central African Republic | Marshall Islands |
Cyprus | China | Chad | Nauru |
Czech Republic | Christmas Island | Comoros | New Caledonia |
Denmark | Cocos (Keeling) Islands | Côte d'Ivoire | New Zealand |
Estonia | Georgia | Democratic Republic of the Congo | Niue |
Faroe Islands | Hong Kong | Djibouti | Norfolk Island |
Finland | India | Egypt | Northern Mariana Islands |
France | Indonesia | Equatorial Guinea | Palau |
Germany | Iran | Eritrea | Papua New Guinea |
Gibraltar | Iraq | Eswatini | Pitcairn Islands |
Greece | Israel | Ethiopia | Samoa |
Guernsey | Japan | Gabon | Solomon Islands |
Hungary | Jordan | Ghana | Timor-Leste |
Iceland | Kazakhstan | Guinea | Tokelau |
Ireland | Kuwait | Guinea-Bissau | Tonga |
Isle of Man | Kyrgyzstan | Kenya | Tuvalu |
Italy | Laos | Lesotho | United States Minor Outlying Islands |
Jersey | Lebanon | Liberia | Vanuatu |
Latvia | Macau | Libya | Wallis and Futuna |
Liechtenstein | Malaysia | Madagascar | |
Lithuania | Maldives | Malawi | |
Luxembourg | Mongolia | Mali | |
Malta | Myanmar (Burma) | Mauritania | |
Moldova | Nepal | Mauritius | |
Monaco | North Korea | Mayotte | |
Montenegro | Oman | Morocco | |
Netherlands | Pakistan | Mozambique | |
North Macedonia | Palestine | Namibia | |
Norway | Philippines | Niger | |
Poland | Qatar | Nigeria | |
Portugal | Saudi Arabia | Republic of the Congo | |
Romania | Singapore | Reunion | |
Russia | South Korea | Rwanda | |
San Marino | Sri Lanka | Saint Helena | |
Serbia | Syria | São Tomé and Príncipe | |
Slovakia | Taiwan | Senegal | |
Slovenia | Tajikistan | Seychelles | |
Spain | Thailand | Sierra Leone | |
Svalbard and Jan Mayen | Türkiye | Somalia | |
Sweden | Turkmenistan | South Africa | |
Switzerland | United Arab Emirates | South Sudan | |
Ukraine | Uzbekistan | Sudan | |
United Kingdom | Vietnam | Tanzania | |
Vatican City | Yemen | The Gambia | |
Togo | |||
Tunisia | |||
Uganda | |||
Western Sahara | |||
Zambia | |||
Zimbabwe |