Armatherm™ 500 Series Structural Thermal Break Material Armatherm™ 500 Series Structural Thermal Break Material Armatherm™ 500 Series Structural Thermal Break Material
View previous images
View next images
Armatherm

Armatherm™ 500 Series Structural Thermal Break Material

Armatherm™ 500 (Thermal Insulation Material - TIM)

Reducing heat flow within a building’s thermal envelope reduces energy consumption as well as potential condensation issues. Armatherm™ 500 thermal break material (TIM) significantly reduces energy lost from thermal bridging in building envelope connections.

Armatherm™ 500 structural thermal break material is a high strength, thermoset polyurethane manufactured in several densities. Armatherm™ 500 is able to transfer a wide range of structural loads with a range from 20 psi – 4000 psi. This wide load range enables designs to keep deflection and creep at a minimum in thermal break connections.

Armatherm™ 500 has R values as high as 3.8 per inch which is superior to the properties of aerated concrete and wood blocking.

Technical specification
  • Unique ref.armatherm-500-structural-thermal-break-material
  • Collection setArmatherm™ 500 Structural Thermal Break Insulation Material
  • CollectionArmatherm™ 500 Structural Thermal Break Material
  • TypeObject (single object)
  • Date of publishing2020-10-27
  • Edition number1
Related
  • Material mainPolyurethane
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationStructural Connection
  • UNSPSC nameThermal insulation
  • UNSPSC code301415
  • Uniclass 2015 CodePr_35_90_15_89
  • Uniclass 2015 DescriptionThermal break connection plates
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass TitleThermal Insulation 
  • OmniClass Number23-13 25 19

Region availability

Europe Asia Africa Oceania
Albania
Singapore
Algeria
Vanuatu
Liechtenstein
South Korea
Benin
Guam
Lithuania
Sri Lanka
Botswana
Kiribati
Luxembourg
Taiwan
Burkina Faso
Marshall Islands
Macedonia (FYROM)
Tajikistan
Burundi
Nauru
Malta
Thailand
Cameroon
New Caledonia
Moldova
Turkmenistan
Cape Verde
New Zealand
Monaco
Uzbekistan
Central African Republic
Niue
Montenegro
Vietnam
Chad
Norfolk Island
Netherlands
Philippines
Comoros
Northern Mariana Islands
Latvia
Pakistan
Angola
French Polynesia
Norway
Nepal
Côte d'Ivoire
Palau
Portugal
Bhutan
Democratic Republic of the Congo
Pitcairn Islands
Romania
British Indian Ocean Territory
Djibouti
Samoa
Russia
Brunei
Equatorial Guinea
Solomon Islands
San Marino
Cambodia
São Tomé and Príncipe
Timor-Leste
Serbia
China
Senegal
Tokelau
Slovakia
Christmas Island
Seychelles
Tonga
Slovenia
Cocos (Keeling) Islands
Sierra Leone
Tuvalu
Spain
Georgia
Somalia
United States Minor Outlying Islands
Svalbard and Jan Mayen
Hong Kong
South Africa
Wallis and Futuna
Poland
North Korea
South Sudan
Papua New Guinea
Jersey
India
Sudan
Fiji
Italy
Japan
Swaziland
Federated States of Micronesia
Isle of Man
Kazakhstan
Saint Helena
Cook Islands
Andorra
Kyrgyzstan
Tanzania
American Samoa
Austria
Laos
Togo
Australia
Belarus
Macau
Tunisia
Belgium
Malaysia
Uganda
Bosnia and Herzegovina
Maldives
Western Sahara
Bulgaria
Mongolia
Zambia
Croatia
Myanmar (Burma)
Zimbabwe
Cyprus
Indonesia
The Gambia
Czech Republic
Bangladesh
Rwanda
Denmark
Azerbaijan
Reunion
Estonia
Armenia
Republic of the Congo
Faroe Islands
Afghanistan
Eritrea
Finland
Bahrain
Ethiopia
France
Iran
Gabon
Germany
Iraq
Ghana
Gibraltar
Israel
Guinea
Greece
Jordan
Guinea-Bissau
Guernsey
Kuwait
Kenya
Hungary
Lebanon
Lesotho
Iceland
Oman
Liberia
Ireland
Palestine
Libya
Sweden
Qatar
Madagascar
Switzerland
Saudi Arabia
Malawi
United Kingdom
Syria
Mali
Vatican City
Turkey
Mauritania
Åland Islands
United Arab Emirates
Mauritius
Ukraine
Yemen
Mayotte
Morocco
Mozambique
Namibia
Niger
Nigeria
Egypt