Set your location and language to prioritise localised information. Continue
Armatherm™ FRR Structural Thermal Break Material US
Armatherm

Armatherm™ FRR Structural Thermal Break Material US

(Thermal Insulation Material - TIM)

Armatherm™ FRR structural thermal break material provides a combination of low thermal conductivity and high compressive strength and has been used in hundreds of structural steel framing connections transferring load in moment and shear conditions. Armatherm™ FRR thermal break material can support up 40,000 psi and has an R value of 0.9 per inch. The material is made of a reinforced, thermoset resin which is fire resistant and has very limited creep under load, making it the ideal material for use in structural steel and façade thermal break connections.

Washer and Bushings using Armatherm™ Thermal Insulation Material (TIM)

With a bolt through insulation pad there is a slight thermal transfer along the connecting bolt.

To further reduce heat loss, Armatherm™  bushings and washers can be used on the warm face of the structure. A thermal break at the bolt connection will reduce heat loss an additional 4% per bolt depending on the wall assembly construction.

In extreme applications (e.g. Indoor Swimming Pools), to prevent condensation on the bolt head, a polyurethane nut cap can be supplied to effectively screen this cold surface from the internal environment.

Armatherm™ Thermal Break Pads are often called, Thermal Bridges, balcony isolators, structural thermal breaks, cantilever steelwork thermal bridging, cold bridge isolation, thermal partitions,   steelwork thermal break, thermal bridging, cold bridging pads, cold bridging solutions. All of these solutions use Themal Insulation Material TIM to prevent thermal bridging.

Technical specification
  • Unique ref.armatherm-frr
  • Product familyArmatherm™ FRR Structural Thermal Break Insulation Material
  • Product groupArmatherm™ FRR Structural Thermal Break Material
  • TypeBuilding Materials
  • Date of publishing2020-12-01
  • Edition number1
Related
  • Material mainComposite
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationStructural Connection
  • ETIM CodeEC000406
  • ETIM NameThermal insulation
  • UNSPSC nameThermal insulation
  • UNSPSC code301415
  • Uniclass 2015 CodePr_35_90_15_89
  • Uniclass 2015 DescriptionThermal break connection plates
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass Number23-13 25 19
  • OmniClass TitleThermal Insulation 

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States