Publish your products
Intellimix contactless washbasin faucet with integrated soap dispenser
Intellimix contactless washbasin faucet with integrated soap dispenser

    Intellimix contactless washbasin faucet with integrated soap dispenser

    Intellimix contactless washbasin faucet with integrated soap dispenser (in foam form). Built-in electronic systems and Bluetooth function.

    Specification
      • Intellimix contactless washbasin faucet with integrated soap dispenser (in foam form). Soap with a viscosity of 1-3800 cPs is recommended. Built-in electronic systems and Bluetooth function
      • BLE for two-way communication. Water saving thanks to the water flow limiter 2 l / min. Customizable TFT screen. EasyFix mounting system. Without mixing hot and cold water.
      • Suggested equipment:
      • Thermostatic kit, for advance temperature regulation
      • Thermostatic kit (compact), for advance temperature regulation
    Technical specification
    • Unique ref.A7512
    • Product familyIntellimix
    • Product groupBasin Faucets
    • TypeObject (single object)
    • Date of publishing2021-04-01
    • Edition number1
    • Height (mm)151
    • Width (mm)250
    • Depth (mm)625
    Related
    • Weight Net (Kg)3.25
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    United Kingdom