Publish your products
Markwik Thermostatic Wm  Prom Timeflw  -New-

Markwik Thermostatic Wm Prom Timeflw -New-

Markwik Thermostatic Wm Prom Timeflw -New-
Specification
  • Markwik Thermostatic Wm Prom Timeflw -New-
Technical specification
  • Unique ref.A4555
  • Product familySanitary
  • Product groupWashbasin taps
  • TypeObject (single object)
  • Date of publishing1917-05-15
  • Edition number1
  • Height (mm)127
  • Width (mm)262
  • Depth (mm)239
Related
  • Material mainBrassware
  • Weight Net (Kg)5.8
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_87_98
  • Uniclass 2015 DescriptionWashbasin taps

Region availability

Europe
Greece
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit