Publish your products
SENSORFLOW NEW BSN EL R-MTD MIX BTR
SENSORFLOW NEW BSN EL R-MTD MIX BTR

    SENSORFLOW NEW BSN EL R-MTD MIX BTR

    Sensorflow Basin mixer electronic rim mounted with temperature mix with battery power
    Specification
    • Sensorflow Electronics Rim mounted Basin Mixer with Cylindrical Body, Optimized waterways, Integrated Solenoid valve, Safety Stop with temperature and battery power
    Technical specification
    • Unique ref.A7550
    • Product familySensorflow
    • Product groupTaps & Mixers
    • Date of publishing2021-01-14
    • Edition number1
    • Height (mm)75
    • Width (mm)157
    • Depth (mm)335
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Weight Net (Kg)1.7
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit