Publish your products
SENSORFLOW NEW BSN EL EXP PA NO MIX BTR
SENSORFLOW NEW BSN EL EXP PA NO MIX BTR

    SENSORFLOW NEW BSN EL EXP PA NO MIX BTR

    Sensorflow Basin mixer electronic exposed panel mounted no temperature mix with battery power
    Specification
    • Sensorflow Cylindrical Body Electronic Basin Mixer with Exposed Panel Mounted, Optimized waterways, Integrated Solenoid Valve without Temperature mixer and with Battery Power
    Technical specification
    • Unique ref.A7552
    • Product familySensorflow
    • Product groupTaps & Mixers
    • Date of publishing2021-01-14
    • Edition number1
    • Height (mm)75
    • Width (mm)157
    • Depth (mm)335
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Weight Net (Kg)1.7
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit