Publish your products
Sandringham 21 Bath Pillar Taps

Sandringham 21 Bath Pillar Taps

Sandringham 21 bath pillar taps
Specification
  • Bath pillar taps
Technical specification
  • Unique ref.B9866
  • Product familySanitary
  • Product groupWater supply fittings for baths
  • TypeObject (single object)
  • Date of publishing2017-01-26
  • Edition number1
  • Height (mm)78
  • Width (mm)51
  • Depth (mm)114
Related
  • Material mainBrass
  • Weight Net (Kg)1.13
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • IFC classificationValve
  • Uniclass 2015 CodePr_40_20_87_09
  • Uniclass 2015 DescriptionBath taps
  • OmniClass Number23-31 11 19
  • OmniClass TitleFaucet Mixing Valves

Region availability

Europe
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit