Publish your products
Sandringham 21 Washbasin 50cm 2 Taphole

Sandringham 21 Washbasin 50cm 2 Taphole

Sandringham 21 washbasin 50 cm, 2 taphole, with overflow and chainstay hole
Specification
  • Washbasin 50 cm 2 taphole, of & ch
Technical specification
  • Unique ref.E8946
  • Product familySanitary
  • Product groupPedestal wash basins
  • TypeObject (single object)
  • Date of publishing2017-01-26
  • Edition number1
  • Height (mm)189
  • Width (mm)506
  • Depth (mm)444
Related
  • Material mainVitreous china
  • Weight Net (Kg)15
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_96_63
  • Uniclass 2015 DescriptionPedestal wash basins
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

Europe
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit