Publish your products
SEPTA PRO M1 METAL FLUSH PLATE DUAL
SEPTA PRO M1 METAL FLUSH PLATE DUAL

    SEPTA PRO M1 METAL FLUSH PLATE DUAL

    Septa Pro M1 mechanical metal dual flushplate
    Specification
    • Septa Pro is a range of modern designed flushplates and buttons ideal for commercial installations. Septa Pro complements our Prosys range of In wall WC frames and Concealed cisterns. Mechanical actuation Dual flush Metal Zamac material Vandal resistant Complements Prosys In wall frames and cisterns
    Technical specification
    • Unique ref.S0858
    • Product familySEPTA PRO
    • Product groupFlush Plate
    • Date of publishing2021-03-12
    • Edition number1
    • Height (mm)550
    • Width (mm)265
    • Depth (mm)190
    Related
    • Material mainMetal
    • Weight Net (Kg)1.02
    Classification
    • BIMobject CategorySanitary - Sanitary
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_75_50_46_31
    • Uniclass 2015 DescriptionFlush control devices
    • CSI MasterFormat 2014 Code46 46 16
    • CSI MasterFormat 2014 TitleFlushing Gates
    • OmniClass Number23-39 37 15 13
    • OmniClass TitleFlushing Gates

    Region availability

    Europe
    Ireland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit