Publish your products
Salonex Washbasin, 2 Taphole No Chainstay Hole or Of

Salonex Washbasin, 2 Taphole No Chainstay Hole or Of

Salonex washbasin, 2 taphole no chainstay hole or of
Specification
  • 2 taphole no chainstay hole or of
Technical specification
  • Unique ref.S2300
  • Product familySanitary
  • Product groupWall hung wash basins
  • TypeObject (single object)
  • Date of publishing2017-01-26
  • Edition number1
  • Height (mm)206
  • Width (mm)610
  • Depth (mm)510
Related
  • Material mainVitreous china
  • Weight Net (Kg)14.3
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_96_96
  • Uniclass 2015 DescriptionWall-hung wash basins
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

Europe
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit