Publish your products
Cherwell 21 Round 48cm Under-countertop Washbasin, Overflow

Cherwell 21 Round 48cm Under-countertop Washbasin, Overflow

Cherwell 21 round 48 cm under-countertop washbasin with overflow
Specification
  • Round 48 cm under-countertop washbasin with overflow
Technical specification
  • Unique ref.S2688
  • Product familySanitary
  • Product groupUndermounted wash basins
  • TypeObject (single object)
  • Date of publishing2017-01-26
  • Edition number1
  • Height (mm)176
  • Width (mm)480
  • Depth (mm)480
Related
  • Material mainVitreous china
  • Weight Net (Kg)7.15
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_96_92
  • Uniclass 2015 DescriptionUndermounted wash basins
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

Europe
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit