Publish your products
Contour Hy Urinal 67 White
Contour Hy Urinal 67 White

    Contour Hy Urinal 67 White

    CONTOUR HY URINAL 67 WHITE
    Technical specification
    • Unique ref.S6119
    • Product familyCONTOUR 21
    • Product groupUrinal
    • TypeObject (single object)
    • Date of publishing2017-01-26
    • Edition number1
    • Height (mm)25
    • Width (mm)30
    Related
    • Material mainCeramics
    • Weight Net (Kg)18.38
    Classification
    • BIMobject CategorySanitary - Urinals
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_93_82
    • Uniclass 2015 DescriptionWall-hung urinals
    • OmniClass Number23-31 21 00
    • OmniClass TitleUrinals

    Region availability

    Europe
    Germany
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit