Publish your products
Armitage Shanks CTV thermostatic shower mixing valve
Armitage Shanks CTV thermostatic shower mixing valve

    Armitage Shanks CTV thermostatic shower mixing valve

    A concentric thermostatic valve with separate flow and temperature controls pre-plumbed into a stainless steel box complete with cover plate for easy installation and maintenance.

    Specification
    • ◦ Type: Concentric thermostatic shower mixer valve

      ◦ Includes: Extended lever, mounting box with stainless steel cover plate, isolating valves and filters

      ◦ Approval: WRAS and TMV3 approved

      ◦ Thermostatically controlled valve pre-plumbed into stainless steel box

      ◦ Installation: "First Fix"- installation should be done before walls construction are finished (easy to install and accessible mounting box)

      ◦ Features: Automatic shut off - temperature safety stop adjustable between 43-48°C and automatic safe shut off if hot or cold supply fails

      ◦ Operating water pressure between 0.1 to 5.0 bar

      ◦ Can be used with gravity or high pressure shower kits

      ◦ Comes with multiple fixing points

      ◦ Frequently used in education, factory, general healthcare, hospitals, hotels, sports and leisure applications.

    Technical specification
    • Unique ref.S6933
    • Product familyCommercial Line
    • Product groupFittings
    • TypeObject (single object)
    • Date of publishing2023-08-30
    • Edition number1
    • Height (mm)210
    • Width (mm)350
    • Depth (mm)82
    Related
    • Material mainBrass
    • Weight Net (Kg)4.72
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010862
    • ETIM NameBath mixing tap
    • Uniclass 2015 CodePr_65_54_95_88
    • Uniclass 2015 DescriptionThermostatic mixing valves
    • OmniClass Number23-27 31 29 15
    • OmniClass TitleThermostatically Controlled Mixing Valves

    Region availability

    Europe
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit