Publish your products
Biome - Luxury Vinyl Tile

Biome - Luxury Vinyl Tile

In Harmony

Biome emphasizes the luxury of wood patterns, unique graining and earthy brown tones represented across the Earth’s diverse ecosystems. The collection was intentionally designed to capture and translate an organic aesthetic and tactile warmth, strengthening the human connection with nature in the built environment.

Create a sense of harmony and comfort with naturally imperfect Savannah, contemporary clean Boreal, rustic Tellus, elastic Earthen, nomadic Altitude, meditative Selva, or rhythmic Montane.

*Proudly Made in the USA*

Specification
  • Construction - Solid Vinyl Tile (Luxury Vinyl Tile / LVT) International Specifications - ASTM F1700, Class III, Type B embossed surface Overall Thickness - 0.100 in. (2.5 mm) Wear Layer Thickness - 0.020 in. (0.5 mm) Factory Finish - Diamond 10® Technology Installation - Adhesives: S-995, S-319 Roll Strong™, S-1000 Maintenance Options - No Polish - No Buff, Polish Optional
Technical specification
  • Unique ref.biome-luxury-vinyl-tile
  • Product familyCommercial Flooring
  • Product groupLVT
  • TypeObject (single object)
  • Date of publishing2023-10-31
  • Edition number1
Related
  • Material mainVinyl
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFlooring - Vinyl
  • Uniclass 2015 CodeSs_30_42_72
  • Uniclass 2015 DescriptionResilient and textile floor covering systems
  • CSI MasterFormat 2014 Code09 65 19.23
  • CSI MasterFormat 2014 TitleVinyl Tile Flooring

Region availability

North America
Canada
United States