Publish your products
MedinPure PVC Free - Homogeneous Sheet

MedinPure PVC Free - Homogeneous Sheet


MedinPure with Diamond 10 Technology coating is a PVC-free alternative that integrates science, technology, and design to advance quality of care in healing environments. Its formulation is shaping the future of resilient flooring – and empowers you with a new choice for impactful healthcare design.

Building Better

MedinPure reflects our focus on innovation and the development of products that enhance the quality of life. We share your commitment to transparency and building a better environment together. MedinPure is free of plasticizers, ortho-phthalates, halogens, isocyanates, and Red List Chemicals of Concern.

Diamond 10® Technology with Enhanced Traction

Diamond 10® Technology is a no-polish, low-maintenance solution made with cultured diamonds that offers category-leading scratch, stain, scuff – and now–slip resistance. MedinPure provides enhanced traction for an added measure of safety where it matters most. It achieves an R10 Rating per standard DIN 51130.

Proudly Made in the USA

Specification
  • Construction - Homogeneous

    International Specifications - ASTM F1913*, EN 14565, ISO 10581*

    Overall Thickness - 0.080 in. (2.0 mm)

    Wear Layer Thickness - 0.080 in. (2.0 mm)

    Factory Finish - Diamond 10® Technology with Enhanced Traction

    Installation - Full Spread Adhesive: S-995, S-1000

    Heat Weld with PVC-Free Weld Rods or S-763 Seam Adhesive.

    Maintenance Options - Polish, No Polish - Spray Buff, No Polish - No Buf

Technical specification
  • Unique ref.medinpure-pvc-free-homogeneous-sheet
  • Product familyCommercial Flooring
  • Product groupHomogeneous Sheet
  • TypeObject (single object)
  • Date of publishing2024-03-01
  • Edition number1
Related
  • Material mainVinyl
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFlooring - Vinyl
  • Uniclass 2015 CodeSs_30_42_72
  • Uniclass 2015 DescriptionResilient and textile floor covering systems

Region availability

North America
Canada
United States