Publish your products
Parallel USA 20 - Luxury Vinyl Tile

Parallel USA 20 - Luxury Vinyl Tile

Manufactured in the US, Parallel USA Luxury Flooring offers a balance of performance, design and price – and is just a truck delivery away. Its performance has been strengthened with Urethane Plus coating to provide enhanced resistance to scratches, stains and scuffs compared to standard urethane coatings.

The curated collection features sophisticated fabric designs in subtle neutral tones on a tile format, and an array of wood species, and even a stone-inspired wood plank to balance the collection.

Parallel USA 20 is ideally suited for areas where commercial flooring performance is a requirement. Parallel USA 12 can be used in light commercial spaces, Main Street businesses, and residential areas in mixed use properties.

*Proudly Made in the USA*

Specification
  • Construction - Solid Vinyl Tile (Luxury Vinyl Tile / LVT) International Specifications - ASTM F1700, Class III, Type B embossed surface Overall Thickness - 0.100 in. (2.5 mm) Wear Layer Thickness - 0.020 in. (0.5 mm) Factory Finish - Diamond 10® Technology Installation - Adhesives: S-995, S-319 Roll StrongTM,S-1000 Maintenance Options - No Polish - No Buff, Polish Optional
Technical specification
  • Unique ref.parallel-USA-20-luxury-vinyl-tile
  • Product familyCommercial Flooring
  • Product groupLVT
  • TypeObject (single object)
  • Date of publishing2023-10-31
  • Edition number1
Related
  • Material mainVinyl
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFlooring - Vinyl
  • Uniclass 2015 CodeSs_30_42_72
  • Uniclass 2015 DescriptionResilient and textile floor covering systems

Region availability

North America
Canada
United States