Publish your products
Premium Excelon Crown Texture - VCT

Premium Excelon Crown Texture - VCT

Non-directional tone-on-tone VCT provides a monolithic visual with a palette of colors ranging from sophisticated classics to fresh pop colors. As part of our innovative Continuum™ Solutions, Crown Texture harmonizes with other products across the entire Armstrong Flooring portfolio to help you execute your design intent.

With its through-color, through-pattern construction for high durability, plus abrasion and gouge resistance, Crown Texture continues to be a popular choice for a variety of commercial applications that receive a lot of foot traffic or heavy use.

*Proudly Made in the USA*

Specification
  • Construction - Vinyl Composition Tile International Specifications - ASTM F1066 - Class 2 Through Pattern, ISO 10595, Type II Overall/Wear Layer Thickness - 1/8 in. (3.2 mm), 3/32 in. (2.4 mm) Factory Finish - Fast Start® Installation - Adhesives: S-515, S-525, S-1000 Maintenance Options - Polish
Technical specification
  • Unique ref.premium-excelon-crown-texture-vinyl-composition-tile
  • Product familyCommercial Flooring
  • Product groupVCT
  • TypeObject (single object)
  • Date of publishing2023-10-31
  • Edition number1
Related
  • Material mainVinyl
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFlooring - Vinyl
  • Uniclass 2015 CodeSs_30_42_72
  • Uniclass 2015 DescriptionResilient and textile floor covering systems

Region availability

North America
Canada
United States