Publish your products
Standard Excelon Imperial Texture - VCT

Standard Excelon Imperial Texture - VCT

Non-directional tone-on-tone VCT provides a monolithic visual with a palette of colors ranging from sophisticated classics to fresh pop colors. As part of our innovative Continuum Solutions, Imperial Texture harmonizes with other products across the entire Armstrong Flooring portfolio to help you execute your design intent.

With Armstrong Flooring’s through color and pattern for high durability plus abrasion and gouge resistance, Imperial Texture continues to be a popular choice for a variety of commercial applications that receive a lot of foot traffic or heavy use.

*Proudly Made in the USA*

Specification
  • Construction - Vinyl Composition Tile International Specifications - ASTM F1066 - Class 2 Through Pattern, ISO 10595, Type II Overall/Wear Layer Thickness - 1/8 in. (3.2 mm), 3/32 in. (2.4 mm) Factory Finish - Fast Start® Installation - Adhesives: S-515, S-525, S-1000 Maintenance Options - Polish
Technical specification
  • Unique ref.standard-excelon-imperial-texture-vinyl-composition-tile
  • Product familyCommercial Flooring
  • Product groupVCT
  • TypeObject (single object)
  • Date of publishing2023-10-31
  • Edition number1
Related
  • Material mainVinyl
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFlooring - Vinyl
  • Uniclass 2015 CodeSs_30_42_72
  • Uniclass 2015 DescriptionResilient and textile floor covering systems
  • CSI MasterFormat 2014 Code09 65 19.19
  • CSI MasterFormat 2014 TitleVinyl Composition Tile Flooring

Region availability

North America
Canada
United States