Selecting the location and language will prioritise localised information. Continue
Eleganza

Eleganza

Acoustics & Design without compromise. ELEGANZA™ Seamless Acoustics offers a ground breaking new system with a 100% seamless finish featuring an elegant finely textured visual that is durable and stays whiter and brighter for longer. ELEGANZA™ Seamless Acoustics delivers Class A acoustical absorption performance so you can have the best of both worlds: outstanding acoustic control and a stunning seamless finish.
Specification
  • Standard suspension systems: Drywall Grid System Alternative suspension systems: Acoustic performance: aw 0.95 & Dnfw 30 Light Reflectance: 77% Humidity Resistance: 95% Euro Class Fire Reaction: A2-s1,d0 French VOC performance: A Recycled content: 24% 15 year product warranty / 30 year system warranty Edge detail options: Module options: 2400x1200 (monolithic appearance) Thickness (mm): 25
Technical specification
  • Unique ref.Eleganza
  • Collection setMineral Ceiling
  • CollectionEleganza
  • TypeObject (single object)
  • Date of publishing2019-01-23
  • Edition number1
Related
  • Material mainMineral
  • Material secondaryMetal
Classification
  • BIMobject CategoryConstruction - Ceiling
  • IFC classificationCeiling
  • UNSPSC nameSuspended ceiling systems
  • UNSPSC code30161604
  • Uniclass 2015 CodeSs_30_25_22_90
  • Uniclass 2015 DescriptionUnit/ modular suspended ceiling systems
  • CSI MasterFormat 2014 Code09 50 00
  • CSI MasterFormat 2014 TitleCeilings
  • OmniClass TitleSuspended Ceilings
  • OmniClass Number23-15 19 23 11

Region availability

Europe
Belgium
Luxembourg
Netherlands
Poland