Metal Canopy - Flat

Metal Canopy - Flat

Metal Canopy - Flat is part of the Metal Canopy range, which also includes Concave and Concave metal canopies. Easily suspended direct from the building structure they can define spaces, accentuate an area, provide a focus or create ceiling sculptures, as well as controlling reverberation within the space.
Specification
  • Standard suspension systems: Hanging Wire Kit M6 Alternative suspension systems: Acoustic performance: Sabine 2.50 Light Reflectance:80% Humidity Resistance: 90% Euro Class Fire Reaction: B-s2,d0 French VOC performance: A+ Recycled content: 30% 15 year product warranty / 30 year system warranty Edge detail options: Floating Module: 1890x1180
Technical specification
  • Unique ref.Metal_Canopy_Flat
  • Collection setMetal Ceiling
  • CollectionMetal Canopy
  • TypeObject (single object)
  • Date of publishing2019-01-23
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryMetal
Classification
  • BIMobject CategoryConstruction - Ceiling
  • IFC classificationCeiling
  • UNSPSC nameSuspended ceiling systems
  • UNSPSC code30161604
  • Uniclass 2015 CodeSs_30_25_22_90
  • Uniclass 2015 DescriptionUnit/ modular suspended ceiling systems
  • CSI MasterFormat 2014 Code09 50 00
  • CSI MasterFormat 2014 TitleCeilings
  • OmniClass TitleSuspended Ceilings
  • OmniClass Number23-15 19 23 11

Region availability

Europe Asia Africa
Albania
Bahrain
Egypt
Andorra
Iraq
Algeria
Austria
Israel
Angola
Belarus
Jordan
Benin
Belgium
Kuwait
Botswana
Bosnia and Herzegovina
Lebanon
Burkina Faso
Bulgaria
Oman
Burundi
Croatia
Palestine
Cameroon
Cyprus
Qatar
Cape Verde
Czech Republic
Saudi Arabia
Central African Republic
Denmark
Turkey
Chad
Estonia
United Arab Emirates
Comoros
Faroe Islands
Yemen
Côte d'Ivoire
Finland
Turkmenistan
Democratic Republic of the Congo
France
Uzbekistan
Djibouti
Germany
Tajikistan
Equatorial Guinea
Gibraltar
Mongolia
Eritrea
Greece
Kyrgyzstan
Ethiopia
Guernsey
Kazakhstan
Gabon
Hungary
Georgia
Ghana
Iceland
Azerbaijan
Guinea
Ireland
Armenia
Guinea-Bissau
Isle of Man
Kenya
Italy
Lesotho
Jersey
Liberia
Latvia
Libya
Liechtenstein
Madagascar
Lithuania
Malawi
Luxembourg
Mali
Macedonia (FYROM)
Mauritania
Malta
Mauritius
Moldova
Mayotte
Monaco
Morocco
Montenegro
Mozambique
Netherlands
Namibia
Norway
Niger
Poland
Republic of the Congo
Portugal
Reunion
Romania
Rwanda
Russia
Saint Helena
San Marino
São Tomé and Príncipe
Serbia
Senegal
Slovakia
Seychelles
Slovenia
Sierra Leone
Spain
Somalia
Svalbard and Jan Mayen
South Africa
Sweden
South Sudan
Switzerland
Swaziland
Ukraine
Tanzania
United Kingdom
The Gambia
Vatican City
Togo
Åland Islands
Tunisia
Uganda
Zambia
Zimbabwe
Nigeria