Set your location and language to prioritise localised information. Continue
Metal Canopy - Concave

Metal Canopy - Concave

Metal Canopy - Concave is part of the Metal Canopy range, which also includes Flat and Convex metal canopies. Easily suspended direct from the building structure they can define spaces, accentuate an area, provide a focus or create ceiling sculptures, as well as controlling reverberation within the space.
Specification
  • Standard suspension systems: Hanging Wire Kit M6 Alternative suspension systems: Acoustic performance: Sabine 2.50 Light Reflectance: 80% Humidity Resistance: 90% Euro Class Fire Reaction: B-s2,d0 French VOC performance: A+ Recycled content: 30% 15 year product warranty / 30 year system warranty Edge detail options: Floating Module: 1890x1180
Technical specification
  • Unique ref.Metal_Canopy_Concave
  • Collection setMetal Ceiling
  • CollectionMetal Canopy
  • TypeObject (single object)
  • Date of publishing2019-01-23
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryMetal
Classification
  • BIMobject CategoryConstruction - Ceiling
  • IFC classificationCeiling
  • UNSPSC nameSuspended ceiling systems
  • UNSPSC code30161604
  • Uniclass 2015 CodeSs_30_25_22_90
  • Uniclass 2015 DescriptionUnit/ modular suspended ceiling systems
  • CSI MasterFormat 2014 Code09 50 00
  • CSI MasterFormat 2014 TitleCeilings
  • OmniClass TitleSuspended Ceilings
  • OmniClass Number23-15 19 23 11

Region availability

Europe Asia Africa
Åland Islands
Armenia
Algeria
Albania
Azerbaijan
Angola
Andorra
Bahrain
Benin
Austria
Georgia
Botswana
Belarus
Iraq
Burkina Faso
Belgium
Israel
Burundi
Bosnia and Herzegovina
Jordan
Cameroon
Bulgaria
Kazakhstan
Cape Verde
Croatia
Kuwait
Central African Republic
Cyprus
Kyrgyzstan
Chad
Czech Republic
Lebanon
Comoros
Denmark
Mongolia
Côte d'Ivoire
Estonia
Oman
Democratic Republic of the Congo
Faroe Islands
Palestine
Djibouti
Finland
Qatar
Egypt
France
Saudi Arabia
Equatorial Guinea
Germany
Tajikistan
Eritrea
Gibraltar
Türkiye
Eswatini
Greece
Turkmenistan
Ethiopia
Guernsey
United Arab Emirates
Gabon
Hungary
Uzbekistan
Ghana
Iceland
Yemen
Guinea
Ireland
Guinea-Bissau
Isle of Man
Kenya
Italy
Lesotho
Jersey
Liberia
Latvia
Libya
Liechtenstein
Madagascar
Lithuania
Malawi
Luxembourg
Mali
Malta
Mauritania
Moldova
Mauritius
Monaco
Mayotte
Montenegro
Morocco
Netherlands
Mozambique
North Macedonia
Namibia
Norway
Niger
Poland
Nigeria
Portugal
Republic of the Congo
Romania
Reunion
Russia
Rwanda
San Marino
Saint Helena
Serbia
São Tomé and Príncipe
Slovakia
Senegal
Slovenia
Seychelles
Spain
Sierra Leone
Svalbard and Jan Mayen
Somalia
Sweden
South Africa
Switzerland
South Sudan
Ukraine
Tanzania
United Kingdom
The Gambia
Vatican City
Togo
Tunisia
Uganda
Zambia
Zimbabwe