Set your location and language to prioritise localised information. Continue
Newtone

Newtone

Newtone is a hydrated calcium silicate ceiling tile offering 100%RH performance and is suitable for use in areas subject to extremes of humidity and temperature.
Specification
  • Standard suspension systems: Prelude 24 Alternative suspension systems:Prelude 35 Acoustic performance: aw 0.10 (L) & Dncw 37 dB Light Relectance: 84% Humidity Resistance: 100% Euro Class Fire Reaction: A1-s1,d0 French VOC performance: A+ Recycled content: n/a 15 year product warranty / 30 year system warranty Edge detail options: Board Module options: 600x600 Thickness Options (mm): 6
Technical specification
  • Unique ref.Newtone
  • Collection setMineral Ceiling
  • CollectionNewtone
  • TypeObject (single object)
  • Date of publishing2019-01-23
  • Edition number1
Related
  • Material mainMineral
  • Material secondaryMetal
Classification
  • BIMobject CategoryConstruction - Ceiling
  • IFC classificationCeiling
  • UNSPSC nameSuspended ceiling systems
  • UNSPSC code30161604
  • Uniclass 2015 CodeSs_30_25_22_90
  • Uniclass 2015 DescriptionUnit/ modular suspended ceiling systems
  • CSI MasterFormat 2014 Code09 50 00
  • CSI MasterFormat 2014 TitleCeilings
  • OmniClass TitleSuspended Ceilings
  • OmniClass Number23-15 19 23 11

Region availability

Europe Asia Africa
Åland Islands
Armenia
Algeria
Albania
Azerbaijan
Angola
Andorra
Bahrain
Benin
Belarus
Georgia
Botswana
Belgium
Israel
Burkina Faso
Bosnia and Herzegovina
Jordan
Burundi
Bulgaria
Kazakhstan
Cameroon
Croatia
Kuwait
Cape Verde
Cyprus
Kyrgyzstan
Central African Republic
Czech Republic
Lebanon
Chad
Denmark
Mongolia
Comoros
Faroe Islands
Oman
Côte d'Ivoire
Finland
Palestine
Democratic Republic of the Congo
France
Qatar
Djibouti
Gibraltar
Saudi Arabia
Egypt
Greece
Tajikistan
Equatorial Guinea
Hungary
Turkmenistan
Eritrea
Iceland
United Arab Emirates
Eswatini
Liechtenstein
Uzbekistan
Ethiopia
Luxembourg
Yemen
Gabon
Malta
Ghana
Moldova
Guinea
Monaco
Guinea-Bissau
Montenegro
Kenya
Netherlands
Lesotho
North Macedonia
Liberia
Norway
Madagascar
Poland
Malawi
Romania
Mali
Russia
Mauritania
Serbia
Mauritius
Slovakia
Mayotte
Slovenia
Morocco
Svalbard and Jan Mayen
Mozambique
Sweden
Namibia
Switzerland
Niger
Ukraine
Nigeria
Republic of the Congo
Reunion
Rwanda
Saint Helena
São Tomé and Príncipe
Senegal
Seychelles
Sierra Leone
Somalia
South Africa
South Sudan
Sudan
Tanzania
The Gambia
Togo
Tunisia
Uganda
Zambia
Zimbabwe