Standard Economy Emergency Accessory Package 6 Drawer ABL-AR-6-BE-1

Standard Economy Emergency Accessory Package 6 Drawer ABL-AR-6-BE-1

PIV-1 I.V. Pole with Bracket
PSR-1 Heavy Duty Railing
ACB-1 Cardiac Board with Brackets
APT-2 Plastic Top
AOB-1 Oxygen Tank Brackets
APS-5 Plastic Breakaway Seals (100/pkg)

Specification

    Technical specification
    • Unique ref.standard_emergency_accessorypackage_6drawer_BE-1
    • Collection setMedical
    • CollectionScientific and Medical Furnishings
    • TypeObject (single object)
    • Date of publishing2014-01-01
    • Edition number1
    • Height (inches)42.25
    • Width (inches)33.5
    • Depth (inches)25
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)92
    Classification
    • BIMobject CategoryMedical - All
    • Uniclass 2015 CodePr_40_50_53
    • Uniclass 2015 DescriptionMedical trolleys
    • CSI MasterFormat 2014 Code01 66 00
    • CSI MasterFormat 2014 TitleProduct Storage and Handling Requirements
    • OmniClass Number23-25 00 00
    • CSI UniFormat II CodeE10
    • CSI UniFormat II TitleEQUIPMENT