Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
artek/products/2fc055c7-0689-4f46-bd69-c1aaf8ca8f46
Home
Categories
Furniture
Easy Chairs
ARMCHAIR-26
Available in United States
Artek
Follow
ARMCHAIR-26
Designer: Alvar Aalto Year: 1932 Frame steel tube, painted black (matt) Seat form pressed birch plywood, lacquered in black.
Download
Technical specification
Technical specification
Unique ref.
26
Product family
Furniture
Product group
Chair
Type
Object (single object)
Date of publishing
2012-05-04
Edition number
1
Height (mm)
770
Width (mm)
610
Depth (mm)
680
Links
Links
Product url
http://www.artek.fi/products/armchairs/400
Technical description
http://www.artek.fi/inc/download.php?file=ad070ee0166711d4d5db543900d32cd5.pdf&filename=26.pdf
Related
Related
Material main
Polished
Material secondary
Steel
Designed in
Finland
Manufactured in
Finland
Classification
Classification
BIMobject Category
Furniture - Easy Chairs
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Uniclass 2015 Code
Pr_40_50_12_26
Uniclass 2015 Description
Easy chairs
CSI MasterFormat 2014 Code
12 52 19
CSI MasterFormat 2014 Title
Upholstered Seating
OmniClass Number
23-21 23 13
OmniClass Title
Residential Seating
CSI UniFormat II Code
E20
CSI UniFormat II Title
FURNISHINGS
Similar products
Fritz Hansen
Fri™ JH5 Lounge Chair
4.5
(
145
)
Download
Ethnicraft
Barrow lounge chair - Copper fabric - 81x79x71 cm
Download
BRDR. Krüger
HB Lounge chair
Download
COR Sitzmöbel
Kagu Easy Chair
Download
COR Sitzmöbel
Elm Easy Chair
4.9
(
9
)
Download
COR Sitzmöbel
Mell Easy Chair
4.8
(
21
)
Download