Lava

Stone effect embossed surface
  • Synthetic rubber flooring with a nominal thickness of 3 mm, with a high wear-resistant covering layer with monocolored pre-vulcanized granules of the same composition of the base and a rubber substrate, calendered and vulcanised together to guarantee perfect monolithicity, embossed with stone effect, compact, wear-resistant, non-slip
  • Rolls 1.90 x 10 m or 61 x 61 cm tiles
  • Improved performance and cleanability surface by the special TXL surface curing treatment
  • Classified R10 according to the DIN 51130 ramp slip test method
  • Wrong side will be lightly sanded for the adhesive attachment
  • Safe in case of fire
  • Free of carcinogenic nitrosamines, pentachlorophenol pcp, pvc and any halogens (chlorine, fluorine, bromine and iodine), cadmium, formaldehyde, asbestos
  • Free of phthalates and plasticizers
  • Respond to the German AgBB regulation on the emission of volatile organic compounds VOC.
  • Has the Blue Angel and Greenguard Gold environmental certifications
  • "Non-toxic" certified in case of fire according to DIN 53436,
  • Classified according to the European waste catalog (CER) as non-hazardous special waste, and therefore similar to urban waste according to DCI 27/7/84.
SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Africa Antarctica Asia Europe Middle East North America Oceania South America
Angola
French Southern and Antarctic Lands
Armenia
Albania
United Arab Emirates
The Bahamas
Australia
Argentina
Burkina Faso
Azerbaijan
Austria
Afghanistan
Belize
Fiji
Bolivia
Burundi
Bangladesh
Bosnia and Herzegovina
Egypt
Canada
New Caledonia
Brazil
Benin
Brunei
Belgium
Israel
Costa Rica
New Zealand
Chile
Botswana
Bhutan
Bulgaria
Iraq
Cuba
Papua New Guinea
Colombia
Democratic Republic of the Congo
China
Belarus
Iran
Dominican Republic
Solomon Islands
Ecuador
Central African Republic
Georgia
Switzerland
Jordan
Greenland
Timor-Leste
Falkland Islands (Islas Malvinas)
Republic of the Congo
Indonesia
Cyprus
Kuwait
Guatemala
Vanuatu
French Guiana
Côte d'Ivoire
India
Czech Republic
Lebanon
Honduras
Guyana
Cameroon
Japan
Germany
Oman
Haiti
Peru
Djibouti
Kyrgyzstan
Denmark
Palestine
Jamaica
Paraguay
Algeria
Cambodia
Estonia
Qatar
Mexico
Suriname
Western Sahara
North Korea
Spain
Saudi Arabia
Nicaragua
Uruguay
Eritrea
South Korea
Finland
Syria
Panama
Venezuela
Ethiopia
Kazakhstan
France
Turkey
Puerto Rico
Gabon
Laos
United Kingdom
Yemen
El Salvador
Ghana
Sri Lanka
Greece
Trinidad and Tobago
The Gambia
Myanmar (Burma)
Croatia
United States
Guinea
Mongolia
Hungary
Equatorial Guinea
Malaysia
Ireland
Guinea-Bissau
Nepal
Iceland
Kenya
Philippines
Italy
Liberia
Pakistan
Lithuania
Lesotho
Thailand
Luxembourg
Libya
Tajikistan
Latvia
Morocco
Turkmenistan
Moldova
Madagascar
Taiwan
Montenegro
Mali
Uzbekistan
Macedonia (FYROM)
Mauritania
Vietnam
Netherlands
Malawi
Norway
Mozambique
Poland
Namibia
Portugal
Niger
Romania
Nigeria
Serbia
Rwanda
Russia
Sudan
Sweden
Sierra Leone
Slovenia
Senegal
Svalbard and Jan Mayen
Somalia
Slovakia
South Sudan
Ukraine
Swaziland
Chad
Togo
Tunisia
Tanzania
Uganda
South Africa
Zambia
Zimbabwe