This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Granito

Unique ref.: Granito
Brand: Artigo
Product family: Plansystem
Product group: Granito
Depth (mm): 2
Date of publishing: 2017-02-06
Edition number: 1
Type: Object (single object)
Download (5)
Smooth surface with multicoloured granules.
  • Rubber flooring in 2 mm thickness with small chips inserted in the compound to give a dotted pattern, smooth surface and a bottom layer suitable for adhesive bonding.
  • Tiles 610 x 610 mm or rolls of 1,90 x 14 m
  • Surface protected by a solid polymeric coating UV cured, which improves performance and reduces maintenance costs.
  • Safe for the environment and health, certified by the environmental label BLUE ANGEL RAL UZ 120 which guarantees the absence of carcinogenic nitrosamines according to TRGS 552,
  • Free of pvc , halogens, phthalates and formaldehyde.
  • In compliance with requirements for the emissions of VOCS (volatile organic compounds) required by the following standards: Blue Angel RAL UZ 120, AgBB, California Specification Section 01350, A+ French Label.

Residual indentation (EN 433): less than 0,08 mm
Abrasion resistance (ISO 4649): less than 160 mm3
Slip resistance (EN 13893): class DS (u more than 0,30)
Slip resistance, ramp test (DIN 51130): R9 (slip degree ³ 6°)
Fire behaviour (EN 13501-1): euroclass Bfl - s1
Cigarette burn (EN 1399): A more than 4 ; B more than 3
Emission of volatile compounds TVOC: certified Blue Angel to RAL UZ 120
comply with German AgBB scheme at 3 and 28 days
A+ French Decrees 19/4/2011 and 19/4/2011
certified as “low emitting” to California Section 01350
N-Nitrosamine (TRGS 552 and RAL UZ 120): certified as “absent”
Smoke toxicity (BS 6853, Annex B.2): R less than 5
Electrostatic charge (EN 1815): less than 2 kV antistatic
Flexibility (EN 435 met. A, on 20mm): no fissuring
Castor chairs (EN 425 W castors): suitable
Possible contribution to LEED system NC v3: MR 2 Credits - Construction Waste Management
MR 5 Credits - Regional Materials (depends on project)
IEQ 4.1 Credit - Low Emitting Materials, Adhesive
IEQ 4.3 Credit - Low Emitting Materials, Flooring, option 2
IEQ 9 Credit - Enhanced Acoustical Performance
EA prerequisite 2 Credits - Energy Performance


Material main: Rubber
Material secondary: Rubber
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Flooring - Flooring
IFC classification: Building Element
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L53
Uniclass 1.4 Description: Floor coverings, claddings, linings
Uniclass 2.0 Code: SS-20-42
Uniclass 2.0 Description: Floor Covering And Finishing Systems
Uniclass 2015 Code: Pr_35_31_06_55
Uniclass 2015 Description: Multilayer flooring
NBS Reference Code: 20-42
NBS Reference Description: Floor Covering And Finishing Systems
OmniClass Number: 23-15 17 15 15
OmniClass Title: Rubber Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Central African Republic
  • Chad
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Rwanda
  • Senegal
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • French Southern and Antarctic Lands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • Brunei
  • Cambodia
  • China
  • Georgia
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Malaysia
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Afghanistan
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Belize
  • Canada
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Greenland
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • The Bahamas
  • Trinidad and Tobago
  • United States
Oceania
  • Australia
  • Fiji
  • New Caledonia
  • New Zealand
  • Papua New Guinea
  • Solomon Islands
  • Timor-Leste
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject®