We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Kayar LL

Unique ref.: Kayar-LL
Brand: Artigo
Product family: Specials
Product group: Kayar LL
Width (mm): 610
Height (mm): 610
Depth (mm): 5
Date of publishing: 2017-02-06
Edition number: 1
Type: Object (single object)
Download (5)
Loose lay. Smooth surface with natural fibers
  • Synthetic rubber flooring with a nominal thickness of 5 mm, suitable for gluing, with removable non-slip adhesive, with a high wear-resistant covering layer with natural coconut fiber and a rubber underlayer with weighting, calendered and reinforcing fillers vulcanized together to ensure perfect monolithicity, , smooth, compact, wear-resistant, non-slip
  • Tiles 61 x 61 cm
  • Improved surface in the performance and cleanability of special PRO surface treatment
  • Slightly sanded backhand for adhesive attachment
  • Elastic flooring, flexible and resistant to creases
  • Safe in case of fire
  • Carcinogenesis based on nitrosamine, pentachlorophenol pcp, pvc and any halogens (chlorine, fluorine, bromine and iodine), cadmium, formaldehyde, asbestos
  • Free of phthalates and plasticizers
  • It complies with the German AgBB regulation on the emission of volatile organic compounds VOC
  • Has the Greenguard Gold environmental certification
  • Classified according to the European Waste Catalog (EWC) as non-hazardous special waste, and therefore similar to urban waste according to DCI regulation 27/7/84

Residual indentation (EN 433): less than 0,25 mm
Abrasion resistance (ISO 4649): less than 210 mm3
Slip resistance (EN 13893): class DS (u more than 0,30)
Fire behaviour (EN 13501-1): euroclass Bfl – s1
Cigarette burn (EN 1399): A more than 4 ; B more than 3
Emission of volatile compounds TVOC: conform to the AgBB scheme
conform to the Greenguard Gold scheme
or compliant California Section 01350 (Sch.Leed)
Electrostatic charge (EN 1815): less than 2 kV antistatic
Flexibility (EN 435 met. A, on 20mm): no fissuring
Castor chairs (EN 425 W castors): suitable


Material main: Rubber
Material secondary: Rubber
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Flooring - Other
IFC classification: Building Element
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L53
Uniclass 1.4 Description: Floor coverings, claddings, linings
Uniclass 2.0 Code: SS-20-42
Uniclass 2.0 Description: Floor Covering And Finishing Systems
Uniclass 2015 Code: Pr_35_31_06_55
Uniclass 2015 Description: Multilayer flooring
NBS Reference Code: 20-42
NBS Reference Description: Floor Covering And Finishing Systems
OmniClass Number: 23-15 17 15 15
OmniClass Title: Rubber Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Central African Republic
  • Chad
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Rwanda
  • Senegal
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • French Southern and Antarctic Lands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • Brunei
  • Cambodia
  • China
  • Georgia
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Malaysia
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Afghanistan
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Belize
  • Canada
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Greenland
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • The Bahamas
  • Trinidad and Tobago
  • United States
Oceania
  • Australia
  • Fiji
  • New Caledonia
  • New Zealand
  • Papua New Guinea
  • Solomon Islands
  • Timor-Leste
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved