Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
arwa/products/4f713c28-89ba-4b1f-9460-aef6a4b99796
Home
Categories
Sanitary
Taps/Faucets/Brassware
arwa-twin, Concealed shower faucet
Unavailable in United States
arwa
Follow
arwa-twin, Concealed shower faucet
Set for Simibox concealed shower mixer
Download
Specification
Specification
Concealed shower faucet
Technical specification
Technical specification
Unique ref.
9-81778-100-000
Product family
arwa-twin
Product group
Faucets
Type
Object (single object)
Date of publishing
2016-12-23
Edition number
1
Links
Links
Product url
http://www.similor.ch/en/products/arwa/shower/shower-faucets/mechanical-mixer/-/075-02_twin-timeless-and-smart/072-015_arwa-twin/9.81778.100.000_up-duschenmischer&segment=073-02.06.02&brand=071-01
Related
Related
Material main
Brass
Material secondary
Chrome
Designed in
Switzerland
Weight Net (Kg)
1.17
Classification
Classification
BIMobject Category
Sanitary - Taps/Faucets/Brassware
IFC classification
Sanitary Terminal
Region availability
Europe
Switzerland
Similar products
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Rio Classic Oil Rubbed Bronze Bathroom Sink Faucet
Download
Stern Engineering
Boreal touchless Duo - Soap and Water
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download