Publish your products
Fig. 40 - Riser Clamp – Standard

Fig. 40 - Riser Clamp – Standard

3.0 out of 5 stars3.0(6 reviews)

Service: Riser clamps are used for the support of vertical piping. Load is carried by shear lugs, which are welded to the pipe. Shear lugs provided upon request. Local pipe wall stress evaluation available upon request.

Approvals: Complies with Federal Specification A-A-1192A (Type 42), ANSI/MSS SP-69 and MSS SP-58 (Type 42).

Ordering: Specify pipe size, material, figure number, name and finish.

Specification
  • Size Range: 2" through 24"

    Material: Carbon steel (CS), Alloy (A), or Stainless Steel (SS)

    Finish: Plain or Hot-Dip Galvanized with Zinc Plated Fasteners

    Maximum Temperature: Galvanized 450° F, 650° F (CS), 950° F (A) and 1,000° F (SS)

Technical specification
  • Unique ref.fig-40-riser-clamp-standard
  • Product familySupport Systems
  • Product groupPipe Hangers & Supports > Pipe Attachments > Riser Clamps
  • TypeObject (single object)
  • Date of publishing2022-07-09
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States