Selecting the location and language will prioritise localised information. Continue
Series 8501 - Brass Gate Valve, Threaded

Series 8501 - Brass Gate Valve, Threaded

Design Features

• 200 lb. CWP, 125 lb. WSP

• Full port (½" to 3”)

• Cast brass

• Screwed in bonnet

• Non-rising brass stem

• Approved to ANSI/NSF 61-8

• ISO 9001:2008 manufacturer

Technical specification
  • Unique ref.series-8501-brass-gate-valve-threaded
  • Collection setFlow Control
  • CollectionCommercial & Residential Valves > Gate Valves
  • TypeObject (single object)
  • Date of publishing2022-07-09
  • Edition number1
Related
  • Material mainBrass
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameGate valves
  • UNSPSC code40141613
  • Uniclass 2015 CodePr_65_54_94
  • Uniclass 2015 DescriptionWater supply valves
  • CSI MasterFormat 2014 Code40 05 61
  • CSI MasterFormat 2014 TitleGate Valves
  • OmniClass TitleGate Valves
  • OmniClass Number23-27 31 25
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Antigua and Barbuda
Anguilla
Aruba
Barbados
Saint-Barthélemy
Bermuda
Caribbean Netherlands
The Bahamas
Belize
Canada
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
Grenada
Greenland
Guadeloupe
Guatemala
Honduras
Haiti
Jamaica
Saint Kitts and Nevis
Cayman Islands
Saint Lucia
Collectivity of Saint Martin
Martinique
Montserrat
Mexico
Nicaragua
Panama
Saint Pierre and Miquelon
Puerto Rico
El Salvador
Sint Maarten
Turks and Caicos Islands
Trinidad and Tobago
United States
Saint Vincent and the Grenadines
British Virgin Islands
U.S. Virgin Islands