Publish your products
Dishwasher DFI778UXXL
Dishwasher DFI778UXXL
Dishwasher DFI778UXXL
Dishwasher DFI778UXXL
Dishwasher DFI778UXXL
    ASKO

    Dishwasher DFI778UXXL

    ASKO fully integrated dishwasher DFI778UXXL has a sturdy and durable 8 Steel™ construction, and an extra flexible basket system with a practical top basket and a middle basket for cutlery, knives, breakfast bowls and kitchen utensils. With the market's largest internal load height (63 cm), there is plenty of room for various types of dishwasher-loads. The Auto Dose system guarantees exact dosage, and the tank holds detergent for up to 25 cycles.

    Specification
    • Water connection

      • Hot or cold water

      Water termination adapter

      • 1/2"

      Maximum temperature of connected water

      • 70 °C

      Sound level (max.) dB(A)

      • 38

      Referral program

      • 1

      Energy label program time

      • 290 minutes

      Energy consumption per cycle

      • 0.67 kWh

      Water consumption per wash with the eco program

      • 10.4 liters

      Standby power consumption

      • 0.49W​

      Energy class

      • B

      Type of plug

      • Euro / Schuko

      Connection power

      • 1900W​

      Volts (v)

      • 220-240V

      Number of phases

      • 1

      Fuse

      • 10A​

      Frequency

      • 50Hz

      Min water pressure for connected water

      • 0.03-1

      Net weight

      • 46 kg

      Emission class for airborne acoustical noise

      • A

      EEI

      • 37.7

      Disk performance index

      • 1,121

      Drying performance index

      • 1,061

      Start delay (W)

      • 3.99

      Networked standby mode

      • 1.99W​

      Energy consumption per 100 cycles

      • 67 kWh
    Technical specification
    • Unique ref.dishwasher-dfi778uxxl
    • Product familyKitchen
    • Product groupAppliences
    • TypeObject (single object)
    • Date of publishing2026-01-28
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSlovenia
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    Oceania Europe North America Asia
    Australia
    Belgium
    Canada
    China
    Czech Republic
    United States
    Denmark
    Finland
    Netherlands
    Norway
    Portugal
    Russia
    Slovenia
    Spain
    Sweden