Publish your products
Fridge/freezer RBC576DNC1
Fridge/freezer RBC576DNC1
Fridge/freezer RBC576DNC1
    ASKO

    Fridge/freezer RBC576DNC1

    ASKO RBC576DNC1, built-in fridge/freezer, has a clear and easy-to-use full-colour touch display and WIFI connection with the accompanying ConnectLife app. The unique Dura Fresh drawers have individual temperature control and automatic humidity control, which creates perfect conditions for your fresh food. The drawers in both the fridge and freezer slide easily on telescopic rails and the freezer has No Frost function, which eliminates the need for defrosting.

    Specification
    • Sound level (max.)

      • 34 dB(A)

      Climate class

      • Subnormal
      • Normal
      • Subtropical
      • Tropical

      Refrigerant

      • R600A

      Star rating

      • Fresh foods
      • Cooling
      • Four-star

      Energy class

      • C

      Annual energy use (kWh/year)

      • 164.8 kWh

      Lighting effect

      • 13W​

      Connection power

      • 235W​

      Volts (v)

      • 220-240V

      Fuse

      • 1.3

      Frequency

      • 50Hz

      Product height (feet screwed in)

      • 1772mm​

      Product width

      • 557mm​

      Product depth

      • 545mm​

      Length, power cord

      • 3000mm​

      Net weight

      • 84 kg
    Technical specification
    • Unique ref.fridge-freezer-rbc576dnc1
    • Product familyKitchen
    • Product groupAppliences
    • TypeObject (single object)
    • Date of publishing2026-01-28
    • Edition number1
    Related
    • Designed inNetherlands
    • Manufactured inSerbia
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances