Publish your products
Wine climate cabinet WU886G2FNB1
Wine climate cabinet WU886G2FNB1
Wine climate cabinet WU886G2FNB1
Wine climate cabinet WU886G2FNB1
Wine climate cabinet WU886G2FNB1
Wine climate cabinet WU886G2FNB1
Wine climate cabinet WU886G2FNB1
Wine climate cabinet WU886G2FNB1
Wine climate cabinet WU886G2FNB1
    ASKO

    Wine climate cabinet WU886G2FNB1

    A built-in wine climate cabinet with two temperature zones. There is room for up to 38 wine bottles (0,75 l) safely resting on wooden racks. The push-to-open door is fitted with UV-filter that protects the wine from harmful UV-light. You will have several functions as well as access to the vast Vivino database from your smart phone or tablet, from which you have a perfect overview of your personal collection.

    Specification
    • Support feet

      • 4 adjustable feet

      Min. niche height

      • 820 mm

      Depth (incl. wall spacing)

      • 580 mm

      Height of niche size for installation max.

      • 870 mm

      Width of niche size for installation max.

      • 600 mm

      Noise level (max)

      • 35 dB(A)

      Climate classes

      • Subnormal
      • Normal
      • Subtropic
      • Tropic

      Star rating

      • Wine storage

      Energy efficiency class

      • F

      Annual energy consumption (Aec)

      • 104.21 kWh

      Connected load

      • 110 W

      Voltage (V)

      • 220-240 V

      Fuse

      • 0,6

      Frequency

      • 50 Hz

      Humidity level

      • From 50 % to 80 %
    Technical specification
    • Unique ref.professional-glass-door-cooler
    • Product familyKitchen
    • Product groupWine Cabinet
    • TypeObject (single object)
    • Date of publishing2026-01-28
    • Edition number1
    Related
    • Designed inNetherlands
    • Manufactured inSerbia
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    Oceania Europe North America Asia
    Australia
    Belgium
    Canada
    China
    Czech Republic
    United States
    Denmark
    Finland
    Netherlands
    Norway
    Portugal
    Russia
    Slovenia
    Spain
    Sweden