Publish your products
Tumble dryer Black T509HRG
Tumble dryer Black T509HRG
Tumble dryer Black T509HRG
    ASKO

    Tumble dryer Black T509HRG

    ASKO T509HRG is a tumble dryer designed in Sweden and with extra robust construction for a trouble-free everyday life for many years. It has an 9 kg load capacity and 18 programs for easy and efficient drying. The machine has an easy-to-use lint filter, One Motion™ Lint Filter, which makes daily care of the dryer simple. Butterfly Drying™ technology distributes the clothes and ensures even and gentle drying.

    Specification
    • Inner drum

      • Stainless Steel

      Motor

      • Long life and quiet brushless motor

      Heating system

      • Heat pump

      Drying types

      • Sensor or time controlled

      Drum size

      • 117 L

      Shortest program time

      • 30 min

      Easy to use lint filter

      • Yes, Asko double lint filter

      Technical dataNoise level drying dB(A)

      • 59

      Power consumption in standby mode

      • 0.5 W

      Estimated yearly energy consumption

      • 176 kWh

      Energy efficiency class

      • A+++

      Plug type

      • GB

      Connected load

      • 700 W

      Voltage (V)

      • 220-240 V

      Number of phases

      • 1

      Fuse

      • 13 A

      Frequency

      • 50 Hz

      Net weight

      • 56.6 kg

      ISO 14001 certified manufacturing

      • Yes
    Technical specification
    • Unique ref.tumble-dryer
    • Product familyLaundry
    • Product groupTumble dryer
    • TypeObject (single object)
    • Date of publishing2026-01-28
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSlovenia
    Classification
    • BIMobject CategoryElectronics - Laundry appliances

    Region availability

    Oceania Europe North America Asia
    Australia
    Belgium
    Canada
    China
    Czech Republic
    United States
    Denmark
    Finland
    Netherlands
    Norway
    Portugal
    Russia
    Slovenia
    Spain
    Sweden