Publish your products
Sliding Door ASSA ABLOY SL500 EX-SW
Sliding Door ASSA ABLOY SL500 EX-SW
Sliding Door ASSA ABLOY SL500 EX-SW
Sliding Door ASSA ABLOY SL500 EX-SW
Sliding Door ASSA ABLOY SL500 EX-SW

    Sliding Door ASSA ABLOY SL500 EX-SW

    The ASSA ABLOY SL500 EX-SW is designed for use in quick serve operations. The door remains closed and electronically locked when not in use. An automatic window feature is acheived through your choice of activation. When the lock is unlatched, the express swing doors can swing to 180 degrees and latch to allow for convenient pass through of goods.

    Specification

    Technical specification
    • Unique ref.assa-abloy-SL500-EX-SW-copy
    • TypeBuilding Materials
    • Date of publishing2022-11-29
    • Edition number1
    • Height (inches)92
    • Width (inches)192
    • Depth (inches)4.5
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inUnited States
    • Weight Net (Lbs)300
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationDoor
    • UNSPSC nameAutomatic doors
    • UNSPSC code30171510
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 32 13
    • CSI MasterFormat 2014 TitleSliding Aluminum-Framed Glass Doors
    • OmniClass Number23-17 11 13 19
    • OmniClass TitleSliding Metal Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States