Models:
ASSA ABLOY RD3 and RD4, Rugged framed automatic three leaf or four leaf revolving door system providing increased security, hands free operation and Hi-Tech functionality.
ASSA ABLOY RD3 and RD4 SLIM framed automatic three leaf or four leaf revolving door system providing superior aesthetics, hands free operation and Hi-Tech functionality
System including normal installation to comply with BS 7036-0:2014/BS-EN 16005:2012.
Certification:
Manufacturer’s Declaration of Conformity
Environmental Product Declaration in accordance with ISO 14025 and EN 15804
Independent testing and certification by TüV Sud
Tested to; EN 16005:2012, EN ISO 13849-1:2008, EN 60335-1:2012/A11:2014 and EN 600335-2-103:2003/A11:2009
Security Rating: EN1627:2011 RC3 or Not required
Door System:
ASSA ABLOY RD3 and RD4, Rugged framed automatic three leaf or four leaf revolving door system, RD3 providing increased security and maximum compartment space for increased user comfort. RD4, maximum weather seal and threshold width for optimum energy efficiency and two way traffic flow:
- System: Canopy mounted operator and controls
- Frame finish: Silver anodized OR Special anodized ref: XXXX OR ASSA ABLOY powder coat finish RAL ref: XXXX OR Premium 3D profile shaped stainless steel cladding formed around vertical and horizontal surfaces ref: XXXX OR Standard 2D flat feature stainless steel cladding to vertical faces with black glazing beads ref: XXXX
- Frame door leaves: Three leaf rigid turnstile OR Electro mechanical breakout – panic egress, release force 150N Max
- Glass type – frame door leaves: Standard 6.4mm 2B2 OR 9.14mm P2A OR 10.28mm P4A / P5A OR 14mm P6B clear laminated glass
- Frame outer walls: Standard curved glazed side screens OR Curved glazed side screens with EN1627:2011 RC3 burglary resistance
- Glass type – Frame outer walls: Standard 8.76MM 1B1 OR 9.14mm P2A OR 10.28mm P4A & P5A OR 10.28mm P4A & P5A (EN1627:2011 RC3) OR 14mm P6B clear laminated glass
- Slim outer walls: Curved glazed side screens, with top glazing beads flush to the ceiling
- Glass type – slim outer walls: Standard 8.76MM 1B1 clear laminated
- Glass type – slim door leaves: 6+6 laminated and tempered
- Door seal: Soft edge rubber mounting profile and replaceable horse hair brush to three edges
- Ceiling: Radially segmented easy clean and scratch resistant white Melamine OR Formica colour ref: XXXXX
- Dustcover finish: Easy clean and scratch resistant white Melamine OR Formica colour ref: XXXXX
- Lighting: Six No. 12VAC/DC LED spotlights 350lm, colour temperature 3000k, diameter 79mm, beam angle 38° and lifetime ≥ 30000 hours OR 12VAC/DC LED down lights 960 lm, colour temp. 3000K, diameter 172 mm and Life time 30000 hours for optimum lighting pattern without strobe effect
- Climate Control / Air Curtain: Consult ASSA ABLOY for further details OR Not required
- Canopy cover: 180 OR 360 Degree weather resistant cover draining to water spouts OR Not required
- Insulation: Cellular PE RG30 insulation to the canopy fascia and underside of the external dustcover, calculated U value of the canopy 1.96 W/m²K OR Not required
- Ground ring: Circular stainless steel 40 x 40 section formed to suit internal diameter, supplied with height and level adjustable fixing brackets OR Not required
- Matting: EMCO 517G Black rubber OR EMCO 517R Black carpet OR Not required
Operation and control system:
- CDC control unit with digital encoder for position and speed control, plug-in connections and switched mode power supply 100 – 240V
- Operation: Automatic, operated hands free on approach. Project setting: X.X RPM
- Four mode PCD control switch: programmable multi-schedule REAL TIME and diagnostic display, flush OR surface mounted in the outer wall leading mullion. Provides the Facilities Manager with full operational control and 365 day pre- programming
- Activation: PIR motion sensors OR Direction sensing radar, concealed behind the canopy fascia signal the door to rotate at the pre-set automatic speed without the need to push. Direction sensing radar ignores receding and cross traffic to eliminate unnecessary rotation and prevent wasted energy
- Emergency exit: Electro mechanical breakout allows the doors to be manually folded on fire alarm activation with a maximum force of 150N at any point in the door rotation, to provide an EN16005:2012 compliant escape route OR Not required
- Park control: Rotation Lock, secures the door automatically between each activation to eliminate unwanted rotation, released by PIR/DSR or external impulse OR Not required
- Panic / threat control: Rotation Lock, secures the door instantly in any position by the operation of a panic switch to restrict forced entry or Not required
- Park control override: Push buttons within the closed compartments allow every user a direct override of the parking brake OR Not required
- PSPE Active soft rubber safety edges: To outer wall leading mullion, door leaf bottom rail and leading door stile reduce the risk of crush injury
- Additional ESPE presence sensors for vulnerable users: to each door leaf face signal the door to slow / stop AND/OR leading mullion late entry sensors signal the door to stop OR Not required
- Emergency stop, on the inner leading mullion: Standard surface OR flush mounted
- Disabled access slow speed switches: Standard surface OR flush mounted signal the door to rotate at slow speed OR Not required
Dimensions:
- Internal diameter: 1800 / 2100 / 2400 / 2700 / 3000 / 3300 / 3600mm
- Overall diameter: XXXXmm (Int. Diameter + 88mm Std. OR + 222mm for NCD)
- RD3W Opening width (TW): 793 / 943 / 1093 / 1243 / 1393 / 1543 / 1693mm
- RD3W escape route width of 752 / 902 / 1052 / 1202 / 1352 / 1502 / 1652mm OR Not required
- RD4W Opening width (TW): 1191 / 1403 / 1615 / 1827 / 2039/ 2251 / 2463mm
- RD4W escape route width of 868 / 1080 / 1292 / 1504 / 1716mm / 1928 / 2140mm OR Not required
- Internal height: XXXXmm (Maximum 3000mm)
- Fascia height: 200mm OR XXXXmm (Maximum 1250mm). Overall height XXXXmm
- Burglary resistance option will impact dimensions
Locking mechanism:
- Electro-Mechanical deadlock (2000N) to the turnstile permits the door to be locked & unlocked remotely via the Programme Control Device OR Night closing doors with Euro hook lock OR Frame outer wall, Rugged frame night closing doors with multipoint deadlock and EN1627:2011 RC3 burglary resistance (Min. 340mm Fascia Height / Max. Int. Hgt. 2600mm)