This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ASSA ABLOY VL3110FCS vertical lifting fabric door

Unique ref.: cra_3110_fcs
Brand: ASSA ABLOY Entrance Systems
Product family: Industrial door, hangar door
Product group: Vertical lifting fabric door
Date of publishing: 2017-08-29
Edition number: 1
Type: Object (single object)
Download (2)
The ASSA ABLOY VL3110FCS vertical lifting fabric door from ASSA ABLOY Entrance Systems delivers rapid performance in tough industrial environments. It’s an ideal choice for speed, but also for protection against wind, moisture and more.
The unique design and structure offers durability, tightness, energy efficiency, operational reliability and minimum maintenance. Every door is individually designed to meet application requirements, for example high wind load.

Door leaf
• Door leaf made out of two layers of very strong vinyl-coated polyester fabric, separated by aluminium intermediate sections.
• Intermediate section which gives strength to the door leaf and which creates a buffer between the inside and outside fabric walls.
• Wind load is transferred to the vertical guide rails by the horizontal aluminium sections of the door leaf.
• The door leaf is available in 9 standard colours.
• Door leaf thickness: 100 mm.
• Aluminium guide rails.

Bottom section
• The bottom section, made of steel and aluminium, is connected to the lifting belt via the safety arresters.
• The bottom section contains an optical safety edge and a rubber seal on the bottom edge that creates a seal between the door and the floor.
• Optical safety edge.

Safety arresters and wind lock in stainless steel
• Safety arresters stop the door if the lifting belt becomes slack or, in an unlikely event, would break.
• Wind lock system locks the door when the door is closed.

Surface treatment
• Steel components corrosion treatment: category 3 according to ISO 12944.2. Higher class on request. Aluminium, plastic, stainless steel, zinc electroplated steel (~10u). Fixing elements are mainly hot dip galvanized (FZV). Door leaf screws protected with Geomet.



Door features
• Door range:
MIN: 1810 mm x (no MIN. height)
MAX (W x H): 6000 x 6000 mm (in combination). Other sizes available on request
• Opening speed: up to 1.5 m/sec.
• Temperature range: -35 °C to +70 °C
• Compliance with all operational and safety instructions in EU Directives and the standards of the European Standardisation Committee (CEN)
• Wind load (EN 12424) Class 3-5 (0.7-1.6 kPa, depending on size).
• Water resistance (EN 12425) Class 3, 0.11 kPa (for a closed door).
• Air permeability (EN 12426) Class 2, 12 m3/(m2h).

• Thermal transmittance (EN
12428)

Depending on door size, specific data on request.

• Sound reduction (ISO 717) 15 dB Rw.
• Operating system: Electrical operator

Dimensions:
x mm (WxH)

Options: Door leaf
 Standard: Polyester, 1100 dtex with plasticised PVC coating
 Option: Arctic fabric. For environmental temperatures down to -54°C
 Option: Heat resistant fabric with silicone coating
 Option: Heat resistant fabric with aluminium coating
 Option: Heat resistant fabric with aluminium polyurethane coating
 Option: Sound reduction fabric
 Option: Security fabric

Vision panels
800mm x 800mm
800mm x 1600mm
1300mm x 800mm
1300mm x 1600mm

Fabric color
 Tan (RAL 1001)
 Red (RAL 3001)
 Blue (RAL 5005)
 Green (RAL 6009)
 Grey (RAL 7004)
 Anthracite (RAL 7016)
 White (RAL 9016)
 White aluminium (RAL 9006)
 Translucent white

Header box
 Gear motor on inside of the building
 Gear motor on outside of the building
 Gear motor in the door opening
 Insulated
 Stainless steel cladding and motor casing
 Self-supporting header box



Operator
• Control system PLC-based
• Protection class, control cabinet IP65
• Protection class, safety boxes IP67
• Protection class, motor IP55
• Protection class, brake resistor IP51 (with protection)
• 3/phase 380-480V 50/60Hz power supply
• Control voltage 24V DC
• Fusing: 20 A / 32 A
• Heat and cold resistance, exterior: -35 °C to +70 °C
• Heat and cold resistance, inside control unit: -10 °C to +50 °C
• Power consumption: 2.2 or 4.1 kW

Options
 Radio remote control
 “Open" (during closing process) if open button is used - door immediately stops and opens completely)
 Pull switch for OPEN / CLOSE
 External push-button, key switch
 “One-button function” - opens or closes door, depending on actual status (e.g. radio, pull switch)
 Additional safety (e.g. photo cell, radar) – door immediately opens completely
 Free contacts
 Photo cell
 Reduced opening height
 Radar
 Magnetic loop
 Warning lights
 Emergency power switch
 Interlocking door function

Other supplementary equipment
 Control cabinet in stainless steel
 Heating element in the control cabinet
 Emergency power switch
 Clamp strip covers in the same colors as the fabric
 Side jambs (if posts for installing the guide rails are not available)
 Side jambs in stainless steel
 Wind deflectors (in combination with jambs)


Material main: Fabric
Material secondary: Aluminium
Designed in:
Manufactured in:

BIMobject Category: Doors - Industrial Doors
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23-38
Uniclass 2.0 Description: High Speed Doorsets
NBS Reference Code: 59-23-38
NBS Reference Description: High Speed Doorsets
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1982025&tabidx=education&company=ASSA+ABLOY+Entrance+Systems&subtabidx=osp

BIMobject®