Publish your products
Sliding Door ASSA ABLOY SL500 Resilience R104 FBO - Medium Stile - Bi-Part

Sliding Door ASSA ABLOY SL500 Resilience R104 FBO - Medium Stile - Bi-Part

The ASSA ABLOY SL500 Resilience R104 FBO is the definitive choice for hurricane-resistant automatic doors. The ASSA ABLOY SL500 Resilience R104 FBO is available in Category D and Category E configurations and offers both strength and an array of options to meet all your needs in specifying, installing and owning hurricane rated sliding doors. Available in overall frame widths of up to 16’ for bi-parts, 9’ for single slides and overall frame heights of 104”, you get both strength and size. Coupled with an elevated ASTM F842-17 Forced Entry Resistance rating of Grade 25, the ASSA ABLOY SL500 Resilience R104 provides higher security than ever.

Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability.

Specification
    • PSF ratings varying from 80 to 125 (full impact) and 70 to 115 (non-impact) based on height, width and impact level
    • Max overall frame width: 16’ bi-part, 9’ single slide
    • Max overall frame height: 104”
    • State of Florida approval
    • Miami Dade approvals – pending
    • Full Dry Glazed System
    • Narrow Stile Design
    • Compliance with NFPA 101 life safety code
    • Category E option for essential facilities with optional surface mounted panic device rated for 80 PSF
    • Grade 25 Forced Entry Resistance Rating
Technical specification
  • Unique ref.SL500-Resilience-R104-FBO-Medium-BiPart
  • TypeObject (single object)
  • Date of publishing2020-01-06
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • CSI MasterFormat 2014 Code08 42 29.23
  • CSI MasterFormat 2014 TitleSliding Automatic Entrances

Region availability

North America
Canada
Mexico
Puerto Rico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit