Steel Door, Fire Exit – DoubleSteel Door, Fire Exit – Double
View previous images
View next images

Steel Door, Fire Exit – Double

ASSA ABLOY UK Double fire exit steel door, single acting with optional vision panel and ironmongery solution. Of nominal width 1790mm and 2093mm height, finish options include Powder Coated, Stainless Steel and Laminated.

Performance
- Certifire approval – CF519/CF520
- Increased finish performance for corrosion, anti-graffiti and high impact
- Acoustic rating available up to 43dB

Safety
- Fire rating up to FD240S
- Finger guard option

Sustainability
- Thermal transmittance value 3.2W/m2k
- Manufactured under ISO 14001 certification
- Environmental Product Declaration, CAM-Motion® closer (EPD-ASA-20130275-IBC1-EN)

Compatible Standards: EN1935, EN1154, EN1125, EN 1303, EN14351-1, BS476 pt22, EN1634-1

Typical application markets: commercial, education, healthcare and multi-use buildings.


For more information, please contact us on www.assaabloy.co.uk/contact-specification-team
  • option1
  • option2
  • option3
[LIST]
option1
option2
option3
[/LIST]
[LIST]
option1
option2
option3
[/LIST]
[LIST]
option1
option2
option3
[/LIST]
[LIST]
option1
option2
option3
[/LIST]
Technical specification
  • Unique ref.SEB112A
  • Collection setInterior Door Solution
  • CollectionFire Exit Steel Door
  • TypeAssembly (multiple objects)
  • Date of publishing2021-12-09
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryStainless steel
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryDoors - Door sets
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 1.4 CodeJL20
  • Uniclass 1.4 DescriptionDoors
  • Uniclass 2.0 CodePR-59-23
  • Uniclass 2.0 DescriptionDoorsets
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 DescriptionDoors, windows and glazing surveying
  • NBS Reference Code59-23
  • NBS Reference DescriptionDoorsets
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Region availability

Europe
United Kingdom