Set your location and language to prioritise localised information. Continue
Escape door

Escape door

ASSA ABLOY Spain solution for RF Doors with panic exit bar, which ensures the exit as an emergency route. The door closer allows for the door to be kept locked when not in use.

The handle-cylinder set will only allow for the opening of the door in the opposite side under specific circumstances.
  • Panic exit rim sliding device with one lateral locking point, TESA's TOP series, Standard: EN 1125
  • Patented security system, TESA's TX80, Standard: EN 1303
  • Handle with keyhole for panic exit rim devices, TESA's SENA series, AISI 316 quality, Use Category: 3, Standard: EN1906
  • ASSA ABLOY Cam-Motion® DC 500 door closer and guide, Standard: EN1154, DDA/CEN PR 15894, EN 15804 (EPD-ASA-20130275-IBC1-EN)
Typical markets: For all kinds of buildings, particularly Hospitals, Hotels, Offices and Institutional Buildings

For more information, please contact us: http://http://www.assaabloy.es/en/local/assaabloyes/specification-bim
Technical specification
  • Unique ref.EB1-MT-F-1-ES02
  • Product familyInterior/Exterior Door Solutions
  • Product groupSingle-Steel-Self Closing-Panic Device
  • TypeAssembly (multiple objects)
  • Date of publishing2021-12-09
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryStainless steel
Classification
  • BIMobject CategoryDoors - Door sets
  • IFC classificationDoor
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Region availability

Europe
Spain