Set your location and language to prioritise localised information. Continue
Emergency Exit Door w/ Electric Lock

Emergency Exit Door w/ Electric Lock

ASSA ABLOY Spain solution for Doors with electromagnetic lock. The lock is unblocked via an electric case or a firebreak system, allowing for evacuation through the activation of panic exit bars.

The concealed door closer allows for the coordinated opening of both leaves.
  • Panic exit rim push device with one lateral locking point, TESA's Universal series, Standard: EN 1125
  • Panic exit rim sliding device on passive leaf with two bolt locking points, TESA's Universal series, Standard: EN 1125
  • Rim electric case, electric activation by key
  • Patented security system, TESA's TX80, Standard: EN 1303
  • Handle with keyhole for panic exit rim devices and blind plate, TESA's SENA series, AISI 316 quality, Use Category: 3, Standard: EN1906
  • Electromagnetic rim lock
  • ASSA ABLOY Cam-Motion® DC 840 concealed door closer and sliding guide, Standard: EN1154, DDA/CEN PR 15894
Typical markets: For all kinds of buildings, particularly Hospitals, Offices, Airports, Stations or Leisure Spots.

For more information, please contact us: http://http://www.assaabloy.es/en/local/assaabloyes/specification-bim
Technical specification
  • Unique ref.EB2-MT-0-1-ES03
  • TypeAssembly (multiple objects)
  • Date of publishing2021-12-09
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryStainless steel
Classification
  • BIMobject CategoryDoors - Door sets
  • IFC classificationDoor
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Region availability

Europe
Spain