Set your location and language to prioritise localised information. Continue
Kindergarten Secured Entrance Door

Kindergarten Secured Entrance Door

ASSA ABLOY Sicherheitstechnik Escape door-locking device for nursery schools with Security Door Closer. The locking element is powered and controlled via the Escape Door Control Terminal. Even children can release the door at any time using the emergency button.

MEDIATOR® - the self-locking escape door lock with electric strike is approved for use on escape routes and in fire and smoke protection doors. Door is also equipped with a Security Door closer with Cam-Motion® technology.
  • MEDIATOR Mortise Lock, mechanical, Standard: DIN EN 179 & 1125
  • MEDIATOR Electric Strike with Face Plate
  • Security Fittings, ONE System (Handle Inside + Fixed Knob Outside), Standard: DIN EN 1906, DIN EN 179, DIN 18273
  • Security Door Closer, Non-Hinge Side, Standard: EN 1154, EltVTR
  • Escape Door Control Terminal, Standard: EltVTR
  • Push Button Inside
  • Push Button Outside
  • Digital Time Switch
  • Key Switch Outside
  • Power Supply
Typical applications: Education, Nursery School, Kindergarten, School, Health Care

For more information, please contact us: www.assaabloy.de/kontakt-tuerloesungen/
Technical specification
  • Unique ref.ES1-PE-ML-DC-DE03
  • Product familyExterior Door Solutions
  • Product groupSingle-Steel/Aluminium-Self Closing-Panic Device
  • TypeAssembly (multiple objects)
  • Date of publishing2021-12-09
  • Edition number1
Related
  • Material mainStainless steel
Classification
  • BIMobject CategoryDoors - Door sets
  • IFC classificationDoor
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Region availability

Europe
Germany